powered by CADENAS

FAQ Options

FAQ Information

  • Updated: May 2, 2014
  • Views: 8,772 views

FAQ Categories

Categories:

FAQ Description

How can I generate a CAD model?

Follow the steps listed below to generate your desired part:
 

  1. Make sure that your are in the dialog area 3D CAD CATALOGS and select the desired catalog.
  2. At directory level select product groups as long as a concrete assembly or concrete single part has been specified.

     

    -> A soon as a concrete row has been determined, a 3D view and dimensional drawings are loaded under CAD model preview.

     

  3. In the dialog area Download CAD models under Actions define the generation type and the desired CAD formats by clickingEdit CAD formats.

  4. Under Actions click on Generate CAD MODEL.

  5. The information dialog Generating CAD models opens.



    ->
     The generation of CAD models was started.
     

    The following icons show the generation status:
     

    Active generation

    Generation erroneous

    Generation successful. Part ready for download.
0% users marked this FAQ as helpful.
|
Was this answer helpful?
2 votes