powered by CADENAS

PDF Catalog Options

Social Share

Search PDF Catalogs

Archives

PDF Catalog Info

RK Rose+Krieger - Linear unit E-II-stainless (EN)

343 views

Linear unit E-II-stainless

The corrosion-resistant tubular linear unit
...now also for temperatures up to +150°C

 

Features:
- Units for light to heavy movement applications
- Corrosion-resistant to media, e.g. water
- Suitable for washing down
- FDA-approved lubricants

 

Options:
- Second free-running guide carriage
- Higher temperature range up to 150°C

0 comments