powered by CADENAS

PDF Catalog Options

Social Share

Search PDF Catalogs

Archives

PDF Catalog Info

RK Rose+Krieger - Light Clamps (EN)

286 views

Light Clamps - the constructive connection technology made of plastic elements for the light load range

 

- Right angle tube connector: Cross clamps, Angle clamps, Base clamps

- Axially parallel tube connector: Sleeve clamps, Flange clamps

- Hinge tube connector: Strap clamps, Hinge clamps

 

Features:

- Only one element per type (Ø18 / Ø30 /  30)
- Elements made of reinforced polyamide
- Closed elements or half cups
- Tube clamping of different diameters or sections due to a special bush system
- Every bush form is worked with the needed tube diameter

- Anti turning device for the bush former due to a lokation pin in the bush
- Attractive design
- Zinc plated screws
- Compatibility to the BLOCAN® profile system

 

Options:
- Equipped with stainless steel screws for usage in the food industry and the wet areas in the beverage industry

0 comments