powered by CADENAS

PDF Catalog Options

Social Share

Search PDF Catalogs

Archives

PDF Catalog Info

RK Rose+Krieger - Multilift II with internal carriage - (EN)

364 views

Multilift II with internal carriage - Versatile usability for your application

 

Customer feedback formed the basis for a number of improvements to the design of the Multilift II. Our latest new feature is an assembly slot on both sides of the external profile of the electric lifting column, which is compatible with the RK Rose+Krieger aluminium profile system and can take corresponding slot stones. They allow additional attachments such as reinforcements, screening and so on to be mounted without any problems.

 

Features:

• Integrated limit switches
• Self-locking, even at max. load
• Lateral fixing slot in external profile
• Captive plug connections
• Internal carriage
• Suitable for both tensile and compressive loads
• Position feedback by hall sensor

 

Optionen:

• Special stroke lengths and installation height available on request
• With synchronous control:
    – Cascading of several columns
• Customised solutions on request

 

0 comments