powered by CADENAS

PDF Catalog Options

Social Share

Search PDF Catalogs

Archives

PDF Catalog Info

RK Rose+Krieger - Stand System - (EN)

329 views

RK Stand System - Positioning made easy

 

Holding and positioning


Maximum stability and flexible alignment for loads of up to 60 kg – the RK stand system. The new high-grade stand system is ideally suited for holding and positioning industrial marking, display and operating devices, such as labelling machines, optical readers, camera systems or 3D scanners – to name but a few. The respective load can be aligned precisely in the space and adapted to changing requirements.
The RK stand system is manufactured entirely from the RK modular product system.

 

Features:


• Straightforward vertical and horizontal manual adjustment
• Self-locking trapezoidal screw spindles
• Vertical or horizontal connection elements for terminal devices
• Axes freely lockable thanks to lift clamp
• Adjustable axes guide
• Anodised aluminium base with adjustable feet
• Load-bearing capacity of up to 60 kg

0 comments