powered by CADENAS

PDF Catalog Options

Social Share

Search PDF Catalogs

Archives

PDF Catalog Info

AMF - ZERO-POINT - THE ZERO-POINT CLAMPING SYSTEM (EN)

376 views

ZERO-POINT-SYSTEMS

ECONOMICAL, PRECISE, QUICK
- THE AMF ZERO-POINT SYSTEM


By using modern AMF zero-point systems, you optimize fixture and workpiece changeover in your production, correspondingly reduce set-up times on the machine and so save money!

The benefits of zero-point clamping technology are obvious:
> Increase in machine run-time
> Very fast workpiece or fixture changeover
> High repeatability
> A uniform interface for all machines
> Positioning and clamping in a single step

The clamping nipple in our zero-point system is the interface between the machine table and the workpiece or fixture. It ensures exact positioning and secure clamping. The resulting work forces are transferred through the clamping nipple to the clamping module.

The precisely manufactured clamping modules of the AMF Zero-Point System ensure a secure and firm hold of the workpiece or fixture to be clamped.

0 comments