powered by CADENAS

Pin Source

Also from b2b.partcommuni...

Submitter

Social Share

Pin Details

Pinned April 15, 2015 via web
3D CAD MODELS- WAGO - 2060-452/998-404 - SMD terminal block with push-buttons in tape-and-reel packing 2-pole Pin spacing 4 mm / 0.157 in - 2060-452/998-404
EN: WAGO - 2060-452/998-404 - SMD terminal block with push-buttons in tape-and-reel packing 2-pole Pin spacing 4 mm / 0.157 in - 2060-452/998-404
DE: WAGO - 2060-452/998-404 - SMD-Leiterplattenklemme mit Betätigungsdrückern im Gurt 2-polig Rastermaß 4 mm / 0.157 in - 2060-452/998-404
FR: WAGO - 2060-452/998-404 - Bornes CMS pour circuits imprimés avec poussoirs en bande 2 pôles Pas 4 mm / 0.157 in - 2060-452/998-404
IT: WAGO - 2060-452/998-404 - SMD terminal block with push-buttons in tape-and-reel packing 2-pole Pin spacing 4 mm / 0.157 in - 2060-452/998-404
ES: WAGO - 2060-452/998-404 - SMD terminal block with push-buttons in tape-and-reel packing 2-pole Pin spacing 4 mm / 0.157 in - 2060-452/998-404
  • 6,363 views
  • 0 likes
  • 0 comments
  • 0 repins