powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Joao Silva

  • 0 likes
  • 721 views
  • 8 pins

created May 26, 2017 in Machine Design

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: SLT-Bauer

  • 0 likes
  • 0 comments
  • 0 repins
de: DOCERAM
en: DOCERAM

  • 0 likes
  • 0 comments
  • 0 repins
de: DOCERAM
en: DOCERAM

  • 0 likes
  • 0 comments
  • 0 repins
de: Metalwork
en: Metalwork
it: Metalwork
fr: Metalwork
es: Metalwork

  • 0 likes
  • 0 comments
  • 0 repins
EN: SMC Corporation - C85 - ISO Standard Air Cylinder:Standard Type Double Acting Single Rod
JA: SMC株式会社 - C85 - ISO規格準拠 エアシリンダ:標準形 複動・片ロッド
ZH: SMC Corporation - C85 - 符合ISO标准的气缸:基本型 单杆双作用
KO: SMC Corporation - C85 - ISO규격준거 에어 실린더:표준형 복동・편로드
DE: SMC (JP) - C85 - ISO Standard Air Cylinder:Standard Type Double Acting Single Rod
IT: SMC (JP) - C85 - ISO Standard Air Cylinder:Standard Type Double Acting Single Rod
FR: SMC (JP) - C85 - ISO Standard Air Cylinder:Standard Type Double Acting Single Rod
ES: SMC (JP) - C85 - ISO Standard Air Cylinder:Standard Type Double Acting Single Rod
PT: SMC (JP) - C85 - ISO Standard Air Cylinder:Standard Type Double Acting Single Rod
RU: SMC (JP) - C85 - ISO Standard Air Cylinder:Standard Type Double Acting Single Rod

  • 1 like
  • 0 comments
  • 0 repins
EN: SMC Corporation
JA: SMC株式会社
ZH: SMC Corporation
KO: SMC Corporation
DE: SMC (JP)
IT: SMC (JP)
FR: SMC (JP)
ES: SMC (JP)
PT: SMC (JP)
RU: SMC (JP)

  • 0 likes
  • 0 comments
  • 0 repins
EN: SMC
DE: SMC
IT: SMC
FR: SMC
ES: SMC

  • 0 likes
  • 0 comments
  • 0 repins
EN: AMF - ANDREAS MAIER GMBH & CO KG
DE: AMF - ANDREAS MAIER GMBH & CO KG
FR: AMF - ANDREAS MAIER GMBH & CO KG
ES: AMF - ANDREAS MAIER GMBH & CO KG
IT: AMF - ANDREAS MAIER GMBH & CO KG
PT: AMF - ANDREAS MAIER GMBH & CO KG