powered by CADENAS

Board Info

Board Options

Social Share

Board Details

304 Stainless Steel Pipe

  • 0 likes
  • 233 views
  • 4 pins

created June 8, 2023 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
ASTM A312 / 213 TP347H 347H STAINLESS STEEL SEAMLESS & WELDED PIPE SUPPLIER & MANUFACTURER IN CHINA, FANTASTIC PRICE & HIGH QUALITY TP347H STAINLESS STEEL PIPE.
  • 0 likes
  • 0 comments
  • 0 repins
ASTM A403 / ANSI B16.9 SS / WP / TP 304 / 304L, 316 / 316L, 310 / 310S Stainless Steel Butt Weld Elbow 45 degree 90 degree 180 degree Suppliers & Manufacturers & Stockist In China, contact us for 304 / 304L, 316 / 316L, 310 / 310S, Duplex Stainless Steel
  • 0 likes
  • 0 comments
  • 0 repins
ASTM A789 / ASTM A790 Uns S31803 duplex pipe tube is a duplex stainless steel tube with good chloride stress resistance, It contains 21% Cr, 4.5% Ni & 2.5% Mo.
  • 0 likes
  • 0 comments
  • 0 repins
Ss304 Tp304 304 Stainless Steel Seamless and Welded Pipe Suppliers, Manufacturers, Stockist in China, Fantastic Price & High Quality 304 Stainless Steel Pipe.