Measuring relays for current and voltage for installation in control cabinets ensure long-term reliability and resistance to interference by galvanic isolation between measuring and power supply circuits, and by using a power transformer with a low-capacitance split-bobbin winding. The shock-resistant fibreglass-reinforced plastic housing is fire-resistant and weather-proof. The devices can be snapped on to a standard mounting rail or secured with screws to a mounting plate.
In addition, we manufacture measuring relays precisely according to your speci..
Messrelais für Strom, Spannung und Frequenz für den Schaltschrankeinbau sind langzeitsicher und störunempfindlich durch galvanische Trennung zwischen Messkreis und Versorgungskreis durch Netztrafo mit kapazitätsarmer 2-Kammerwicklung. Die Gehäuse aus glasfaserverstärktem Kunststoff sind schlagfest, klimafest und schwer entflammbar und auf Normtragschiene aufschnappbar.
zahlreiche einstellbare Parameter
robuste Ausführungen
Wir fertigen auch kundenspezifische Geräte.
Measuring converters and relays for pulse rate, rotational speed and frequency evaluate the signals of a pulse sensor for generating signals and switching commands (Rotational Speed Monitors). The shock-resistant fibreglass-reinforced plastic housing is fire-resistant and weather-proof.
The devices can be snapped on to a standard mounting rail or secured with screws to a mounting plate. For more information on pulse sensors and sensors with an extremely high frequency range look at ctalogues ALSEN.
Heißkanal- und Temperiersysteme, Regeltechnik
Hot-runner- and temperature control systems, control technology
Systèmes à canaux chauds et systèmes de la regulation de la température, technique de réglage
Created August 31, 2020 by Anonymous -,
0 comments,
539 views,
0 likes,
Category: Control Unit
Flange Fixing Units
Thread Fixing Units
Tube Fixing·Clamp Fixing· Miscellaneous Units
Base Fixing Units
Mini Ball Transfer Units,
Special Ball Units &Fixing Sockets
Euro Units
Hi-Tech, Double Seal,Units
Hevi-Load Units 0,1,2 & 3
Hevi-Load Units 5,6Die Lifters
Spring Loaded Units
TUFF Series Heavy DutyUnits
Fixing Clips
Tee Blocks, Die Tables
Created November 28, 2018 by Anonymous -,
0 comments,
806 views,
1 like,
Category: Control Unit
Our Company
Technologies and Product Capabilities
Industry Experience
Application Highlights
DigiFlex® Performance™ Servo Drives
AxCent™ Servo Drives
M/V™ Series Vehicle Mount Motor Controllers
Extended Environment Servo Drives
Model Selection Tables
Click&Move® Automation Solution
DriveLibrary™
DriveWare® (Motion Engine)
Customs Capabilities
Customs Process
Example Custom Solutions
Microcontroller powered intelligent numerical solutions
Single phase voltage monitoring relays
Multifunctional Three phase voltage monitoring relays
Multifunctional time delay relays
Two channel multifunctional programmable astro timer with photo sensor and voltage protection
Programmable timer with photo relay and voltage protection
Sequential and Combination timer for process control
Numeric power factor controller
Induction motor protection device
Single phase motor starter cum protection device
Numeric power management system
Current contr..