powered by CADENAS

Search PDF Catalogs

  •  
  •  

PDF Catalogs

  • Created March 23, 2022 by b2b rk-online, 0 comments, 330 views, 0 likes, Category: Factory Equipment
    RK Stand System - Positioning made easy   Holding and positioning Maximum stability and flexible alignment for loads of up to 60 kg – the RK stand system. The new high-grade stand system is ideally suited for holding and positioning industrial marking, display and operating devices, such as labelling machines, optical readers, camera systems or 3D scanners – to name but a few. The respective load can be aligned precisely in the space and adapted to changing requirements.The RK stand system is manufactured entirely from the RK modular ..
  • Created March 23, 2022 by b2b rk-online, 0 comments, 299 views, 0 likes, Category: Factory Equipment
    RK Stativsystem - Positionierung leicht gemacht   Halten und PositionierenMaximale Standfestigkeit und flexible Ausrichtung für Lasten bis 60 kg – das bietet das RK Stativsystem. Es eignet sich ideal für das Halten und Positionieren industrieller Kenn-zeichnungs-, Anzeige- und Bediengeräte wie Etikettierer, optische Lesegeräte, Kamerasysteme oder 3D-Scanner – um nur einige zu nennen. Die jeweilige Last lässt sich präzise im Raum ausrichten und einfach an wechselnde Anforderungen anpassen. Das RK Stati..
  • Created March 23, 2021 by b2b rk-online, 0 comments, 584 views, 0 likes, Category: Factory Equipment
    RK LEAN-Solution & RK Easywork - Your partner for flexible workplace systems ... individually adapted to your production process   LEAN-ProductionLean Production is about the reduction of the 7 types of waste. (Overproduction, waiting time, transport, unnecessary processing, stocks, movement, scrap/rework). A variety of methods help to achieve, among other things, shorter throughput and delivery times and significantly lower inventories.We at RK Rose+Krieger would like to support you in your optimization projects by building your workstations, ra..
  • Created March 23, 2021 by b2b rk-online, 0 comments, 548 views, 0 likes, Category: Factory Equipment
    RK LEAN-Solution & RK Easywork - Ihr Partner für flexible Arbeitsplatzsysteme ... individuell abgestimmt auf Ihren Produktionsprozess   LEAN-ProductionBei Lean Production geht es um die Reduzierung der 7 Verschwendungsarten. (Überproduktion, Wartezeit, Transport, unnötige Bearbeitung, Bestände, Bewegung, Ausschuss/Nacharbeit). Hierbei helfen eine Vielzahl an Methoden, um unter anderem kürzere Durchlauf- und  Lieferzeiten und signifikant geringere Bestände zu erreichen.Wir von RK Rose+Krieger möchten Sie bei..
  • Created March 23, 2021 by b2b rk-online, 0 comments, 435 views, 0 likes, Category: Factory Equipment
    RK Assembly Workstations Tailored ideally to your tasks   Ergonomic, flexible, efficient and smartA human being is indispensable for many production processes. RK Rose+Krieger supplies assembly workstations which are tailored to specific demands and ergonomic considerations and can also be integrated into digital production environments as required. Not every  production process can be automated in a practical manner. This applies above all to the manufacturing of complex products in small quantities with a high variability and working seque..
  • Created March 23, 2021 by b2b rk-online, 0 comments, 407 views, 0 likes, Category: Factory Equipment
    RK Montagearbeitsplätze Individuell auf Ihre Aufgabenstellung abgestimmt   Ergonomisch, flexibel, effizient und intelligent RK Rose+Krieger bietet anforderungsspezifische und nach ergonomischen Gesichtspunkten gestaltete Montagearbeitsplätze, die sich bei Bedarf auch in digitale Fertigungswelten einbinden lassen.Nicht jede Fertigung lässt sich sinnvoll automatisieren. Dies gilt vor allem für die Herstellung komplexer Produkte in kleinen Stückzahlen mit einer hohen Variabilität sowie für nicht sinnvoll automatis..
  • Created March 23, 2021 by b2b rk-online, 0 comments, 331 views, 0 likes, Category: Factory Equipment
    Tragarm-/Geräteträgersysteme Universell einsetzbare Halter für Monitore / Touchpanels / Bediengeräte   Diese Halterungen für Monitore, Touchpanels und andere Bediengeräte sind flexibel, bieten vieleFreiheitsgrade und sind somit universell einsetzbar. Durch die Kompatibilität zur RK Verbindungs-Technik, sowie zum RK Profilsystem, sind unterschiedlichste Anbindungen realisierbar.   Ideale Einsatzgebiete: - Industrielle Anwendungen allgemein - Anlagen und Maschinen- Leitstände - Ergonomische Arbeitspla..
  • Created March 22, 2021 by b2b rk-online, 0 comments, 295 views, 0 likes, Category: Factory Equipment
    Monitor Mounting Industry grade with universal or VESA interface This mounting for monitors, touch panels and other operating units is flexible, offers many degrees of freedom and thus can be used universally.Due to compability to RK Connecting Technology as well to the RK Profile System most different connections are realizable. Ideal range of applications: - General industrial applications- Plants and machines- Control centers - Ergonomic work stations Features: - Choice of user-specific or VESA-standard monitor connection- High-strength material..
  • Created March 22, 2021 by b2b rk-online, 0 comments, 295 views, 0 likes, Category: Factory Equipment
    Monitorhalterung Industriequalität mit Universal- oder VESA- Anschluss Diese Halterungen für Monitore, Touchpanels und andere Bediengeräte sind flexibel, bieten vieleFreiheitsgrade und sind somit universell einsetzbar.Durch die Kompatibilität zur RK Verbindungs-Technik, sowie zum RK Profilsystem, sind  unterschiedlichste Anbindungen realisierbar. Ideale Einsatzgebiete: - Industrielle Anwendungen allgemein - Anlagen und Maschinen- Leitstände - Ergonomische Arbeitsplatzsysteme Merkmale: - Geräteanschluss über U..
  • Created March 22, 2021 by b2b rk-online, 0 comments, 236 views, 0 likes, Category: Factory Equipment
    Height-adjustable monitor floor stand Ergonomic standing workstation Features:• Travel 400mm max. (31mm steps)• Manual adjustment without tools of the work surface with tie rod support• Safe locking of the height adjustment by spring-loaded locking bolt• Stable construction with adjustable feet, optionally with steering roller• Robust, coated working surface• Integrated cable channel• Mounting for monitor pre-assembled, optionally combinable with all RK monitor mountings