powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Stefan Waldner

  • 0 likes
  • 3122 views
  • 35 pins

created September 1, 2014 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: ABB - DCS400

  • 0 likes
  • 0 comments
  • 0 repins
EN: ABB - DC Drives

  • 0 likes
  • 0 comments
  • 0 repins
EN: ABB - DCS500 Non-Regenerative - 230 to 500 VAC

  • 0 likes
  • 0 comments
  • 0 repins
EN: ABB - DCS500 Non-Regenerative - 230 to 500 VAC

  • 1 like
  • 0 comments
  • 0 repins
EN: AMF - ANDREAS MAIER GMBH & CO KG - AMF 6929 - Threaded Cylinder, bottom sealing with spherical piston rod
DE: AMF - ANDREAS MAIER GMBH & CO KG - AMF 6929 - Einschraubzylinder unten dichtend, mit balliger Kolbenstange
FR: AMF - ANDREAS MAIER GMBH & CO KG - AMF 6929 - Vérin à visser étanchéité par le fond, avec tige de piston bombée
ES: AMF - ANDREAS MAIER GMBH & CO KG - AMF 6929 - Cilindro enroscable con junta inferior, con vástago de émbolo esférico
IT: AMF - ANDREAS MAIER GMBH & CO KG - AMF 6929 - Cilindro avvitabile, ermetizzazione inferiore, con stelo pistone sferico

  • 0 likes
  • 0 comments
  • 0 repins
EN: 80/20 Inc. - 25-4265, 40-4295 - 2 Hole Slotted Inside Corner Bracket

  • 0 likes
  • 0 comments
  • 0 repins
EN: AFRISO-EURO-INDEX GmbH - Ultrasound
DE: AFRISO-EURO-INDEX GmbH - Ultraschall

  • 0 likes
  • 0 comments
  • 0 repins
EN: ABB Automation
DE: ABB Automation

  • 1 like
  • 0 comments
  • 0 repins
EN: 80/20 Inc. - Holey Tube

  • 0 likes
  • 0 comments
  • 0 repins
EN: Afag
DE: Afag
FR: Afag
IT: Afag

  • 1 like
  • 0 comments
  • 0 repins
EN: Springmann - Typ 1.2-701 - Short stub with lapped flange DIN 2673 / EN 1092-1 Typ 34+04 PN 10
DE: Springmann - Typ 1.2-701 - Vorschweißbund mit Losflansch DIN 2673 / EN 1092-1 Typ 34+04 PN 10

  • 1 like
  • 0 comments
  • 0 repins
EN: A4Hydrauliek
DE: A4Hydrauliek
NL: A4Hydrauliek
RO: A4Hydrauliek

  • 0 likes
  • 0 comments
  • 0 repins
EN: A4Hydrauliek
DE: A4Hydrauliek
NL: A4Hydrauliek
RO: A4Hydrauliek

  • 1 like
  • 0 comments
  • 0 repins
EN: Bordignon - ISO 10243 springs
IT: Bordignon - Molle ISO 10243
DE: Bordignon - Systemfedern nach ISO 10243

  • 0 likes
  • 0 comments
  • 0 repins
EN: AKO Armaturen - VMC (T) [DIN 32676 row A] - Air operated Pinch Valves with tri clamp connection
DE: AKO Armaturen - VMC (T) [DIN 32676 Reihe A] - Pneumatische Quetschventile Klemmstutzenausführung
IT: AKO Armaturen - VMC (T) [DIN 32676 Serie A] - Valvole a manicotto pneumatiche esecuzione raccordi clamp
FR: AKO Armaturen - VMC (T) [DIN 32676 Série A] - Vanne à manchon pneumatique exécution raccords clamp
ES: AKO Armaturen - VMC (T) [DIN 32676 Serie A] - Válvulas de manguito neumáticas version con conexión clamp
PT: AKO Armaturen - VMC (T) [DIN 32676 Série A] - Válvulas pneumáticas de manga flexível versão com junta Tri-Clamp
CS: AKO Armaturen - VMC (T) [DIN 32676 row A] - Pneumatické hadicové ventily Provedení koncovky svorky
NL: AKO Armaturen - VMC (T) [DIN 32676 row A] - Luchtbediende slangafsluiters Tri-Clamp aansluiting
RU: AKO Armaturen - VMC (T) [DIN 32676 row A] - Пневмоуправляемые пережимные клапаны Исполнение с зажимным соединением
PL: AKO Armaturen - VMC (T) [DIN 32676 row A] - Pneumatyczne zawory zaciskowe Przyłącze Tri-Calmp
HU: AKO Armaturen - VMC (T) [DIN 32676 row A] - Pneumatikus fojtószelep Szorító csonkos kivitelezés
DA: AKO Armaturen - VMC (T) [DIN 32676 row A] - Pneumatiske slangeventiler Tri-Clamp tilslutning
JA: AKO Armaturen - VMC (T) [DIN 32676 row A] - 空圧 式ピンチバルブとともトライクランプ 継手
KO: AKO Armaturen - VMC (T) [DIN 32676 row A] - 에어 핀치 밸브_시리 트리 클램프 연결
ZH: AKO Armaturen - VMC (T) [DIN 32676 row A] - 气动夹管阀 卡箍连接
TR: AKO Armaturen - VMC (T) [DIN 32676 row A] - Pnömatik Pinç Vanaları Tutucu kıskaç
SV: AKO Armaturen - VMC (T) [DIN 32676 row A] - Pneumatiska slangventiler Utförande med klämrör

  • 0 likes
  • 0 comments
  • 0 repins
EN: AKO Armaturen - Air operated Pinch Valves
DE: AKO Armaturen - Pneumatisch betätigte Quetschventile
IT: AKO Armaturen - Valvole a manicotto pneumatica
FR: AKO Armaturen - Vannes à manchon pneumatique
ES: AKO Armaturen - Válvulas de manguito neumática
PT: AKO Armaturen - Válvulas pneumática de manga flexível
CS: AKO Armaturen - Pneumatický hadicový ventil
NL: AKO Armaturen - Luchtbediende slangafsluiter
RU: AKO Armaturen - Пневматические шланговые задвижки
PL: AKO Armaturen - Pneumatyczny zawór zaciskowy
HU: AKO Armaturen - Pneumatikus fojtószelep
DA: AKO Armaturen - Pneumatisk slangeventiler
JA: AKO Armaturen - 空圧式 ピンチバルブ
KO: AKO Armaturen - 에어 핀치 밸브
ZH: AKO Armaturen - 气动夹管阀
TR: AKO Armaturen - Pnömatik pinç vanasi
SV: AKO Armaturen - pneumatiska slangventiler

  • 1 like
  • 0 comments
  • 0 repins
EN: Boteco - BRIDGE HANDLES
IT: Boteco - MANIGLIE
DE: Boteco - TÜRGRIFFE
FR: Boteco - POIGNÉES
ES: Boteco - BRIDGE HANDLES
PT: Boteco - BRIDGE HANDLES

  • 0 likes
  • 0 comments
  • 0 repins
EN: AMF - ANDREAS MAIER GMBH & CO KG - AMF 6800 - Vertical acting toggle clamp with horizontal base
DE: AMF - ANDREAS MAIER GMBH & CO KG - AMF 6800 - Senkrechtspanner mit waagrechtem Fuß
FR: AMF - ANDREAS MAIER GMBH & CO KG - AMF 6800 - Sauterelle poussée à embase horizontale
ES: AMF - ANDREAS MAIER GMBH & CO KG - AMF 6800 - Grapa rápida vertical con brazo soporte abierto y pie horizontal
IT: AMF - ANDREAS MAIER GMBH & CO KG - AMF 6800 - Attrezzo di bloccaggio verticale con braccio di bloccaggio aperto e base di fissaggio piana

  • 0 likes
  • 0 comments
  • 0 repins
EN: AMF - ANDREAS MAIER GMBH & CO KG - AMF 6800 - Vertical acting toggle clamp with horizontal base
DE: AMF - ANDREAS MAIER GMBH & CO KG - AMF 6800 - Senkrechtspanner mit waagrechtem Fuß
FR: AMF - ANDREAS MAIER GMBH & CO KG - AMF 6800 - Sauterelle poussée à embase horizontale
ES: AMF - ANDREAS MAIER GMBH & CO KG - AMF 6800 - Grapa rápida vertical con brazo soporte abierto y pie horizontal
IT: AMF - ANDREAS MAIER GMBH & CO KG - AMF 6800 - Attrezzo di bloccaggio verticale con braccio di bloccaggio aperto e base di fissaggio piana

  • 0 likes
  • 0 comments
  • 0 repins
EN: Aventics - PH Hydraulic Cylinders - Power Master
DE: Aventics - PH Hydraulic Cylinders - Power Master

  • 1 like
  • 0 comments
  • 0 repins
EN: Boteco - A150 - "EUROMODEL" FIXED LEVER WITH THREADED INSERT
IT: Boteco - A150 - LEVA FISSA "EUROMODEL" CON BOCCOLA FILETTATA
DE: Boteco - A150 - FESTHEBEL "EUROMODEL" MIT GEWINDEBUCHSE
FR: Boteco - A150 - LEVIER FIXE "EUROMODEL" AVEC DOUILLE FILETÉE
ES: Boteco - A150 - "EUROMODEL" FIXED LEVER WITH THREADED INSERT
PT: Boteco - A150 - "EUROMODEL" FIXED LEVER WITH THREADED INSERT

  • 0 likes
  • 0 comments
  • 0 repins
EN: Alfa Laval - Valves
DE: Alfa Laval - Ventile

  • 1 like
  • 0 comments
  • 0 repins
EN: A4Hydrauliek - Clevis eye G2
DE: A4Hydrauliek - Befestigungsauge G2
NL: A4Hydrauliek - Bevestigingsoog G2
RO: A4Hydrauliek - Ochi cu articulaþie sfericã G2

  • 0 likes
  • 0 comments
  • 0 repins
EN: A4Hydrauliek - Clevis eye G2
DE: A4Hydrauliek - Befestigungsauge G2
NL: A4Hydrauliek - Bevestigingsoog G2
RO: A4Hydrauliek - Ochi cu articulaþie sfericã G2

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bordignon - Nitrogen cylinders
IT: Bordignon - Cilindri ad azoto
DE: Bordignon - Gasdruckfedern
  • 0 likes
  • 0 comments
  • 0 repins
EN: Parker - RHV-R-ED EO - Non return valve - EO Non return valve RHV06LREDOMDCF
DE: Parker - RHV-R-ED EO - Rückschlagventil - EO Rückschlagventil RHV06LREDOMDCF
  • 0 likes
  • 0 comments
  • 0 repins
EN: Parker - RHV-R-ED EO - Non return valve
DE: Parker - RHV-R-ED EO - Rückschlagventil
  • 0 likes
  • 0 comments
  • 0 repins
EN: Bordignon - Nitrogen cylinders
IT: Bordignon - Cilindri ad azoto
DE: Bordignon - Gasdruckfedern
  • 0 likes
  • 0 comments
  • 0 repins
EN: Bordignon - Nitrogen cylinders
IT: Bordignon - Cilindri ad azoto
DE: Bordignon - Gasdruckfedern
  • 0 likes
  • 0 comments
  • 0 repins
EN: Albion - 01 - Series - Light Duty Casters - 01RR02041S
  • 0 likes
  • 0 comments
  • 0 repins
EN: Albion
  • 0 likes
  • 0 comments
  • 0 repins
EN: ABB - DC Drives
  • 0 likes
  • 0 comments
  • 0 repins
EN: Rodriguez - Radial Contact Typ C
DE: Rodriguez - Rillenkugellager Typ C
  • 0 likes
  • 0 comments
  • 0 repins
EN: Rodriguez
DE: Rodriguez
  • 0 likes
  • 0 comments
  • 0 repins
EN: Festo - ACK - Quick connector - 5664 ACK-1/8-PK-3
DE: Festo - ACK - Schnellverschraubung - 5664 ACK-1/8-PK-3
IT: Festo - ACK - Raccordo per montaggio rapido - 5664 ACK-1/8-PK-3
FR: Festo - ACK - Raccord rapide - 5664 ACK-1/8-PK-3
ES: Festo - ACK - Racor rápido - 5664 ACK-1/8-PK-3
PT: Festo - ACK - Engate rápido - 5664 ACK-1/8-PK-3
SK: Festo - ACK - závitová rýchlospojka - 5664 ACK-1/8-PK-3
HU: Festo - ACK - Gyorscsavarzat - 5664 ACK-1/8-PK-3
SL: Festo - ACK - Hitro vijačeni priključek - 5664 ACK-1/8-PK-3
RU: Festo - ACK - Резьбовое соединение с накидной гайкой - 5664 ACK-1/8-PK-3
JA: Festo - ACK - クイックコネクタ - 5664 ACK-1/8-PK-3
KO: Festo - ACK - Quick 콘넥터 - 5664 ACK-1/8-PK-3
ZH: Festo - ACK - 快速接头 - 5664 ACK-1/8-PK-3
PL: Festo - ACK - Szybkozłączka - 5664 ACK-1/8-PK-3