powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Sergey Sokolov

  • 0 likes
  • 1123 views
  • 23 pins

created February 19, 2021 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
en: MS116 - Manual Motor Starters

  • 0 likes
  • 0 comments
  • 0 repins
en: THS-40 200 STROKE

  • 0 likes
  • 0 comments
  • 0 repins
de: SIEMENS
en: SIEMENS

  • 0 likes
  • 0 comments
  • 0 repins
de: Metall
en: Metal

  • 0 likes
  • 0 comments
  • 0 repins
de: KBK Antriebstechnik
en: KBK Antriebstechnik

  • 0 likes
  • 0 comments
  • 0 repins
en: FT 3585_3

  • 0 likes
  • 0 comments
  • 0 repins
fr: HPC
en: HPC

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 603 - Flachrundschrauben mit Vierkantansatz
fr: DIN 603 - Vis à tête bombée aplatie, à collet carré
en: DIN 603 - Cup head square neck bolts
nl: DIN 603 - Slotbout met vierkant onder kop

  • 0 likes
  • 0 comments
  • 0 repins
en: FC 0-30 GPM

  • 0 likes
  • 0 comments
  • 0 repins
de: Camozzi
es: Camozzi
zh: Camozzi
fr: Camozzi
en: Camozzi
ru: Camozzi
cs: Camozzi
it: Camozzi

  • 0 likes
  • 0 comments
  • 0 repins
de: Filter
es: Filtros
zh: MX系列过滤器
fr: Filtres
en: Filters
ru: Фильтры
cs: Filtry
it: Filtri

  • 0 likes
  • 0 comments
  • 0 repins
de: GN 817 - Rastbolzen mit rotem Knopf, Form B ohne Rastsperre, ohne Kontermutter
es: GN 817 - Indexing plungers with red knob, Type B without rest position, without lock nut
zh: GN 817 - Indexing plungers with red knob, Type B without rest position, without lock nut
tr: GN 817 - Indexing plungers with red knob, Type B without rest position, without lock nut
en: GN 817 - Indexing plungers with red knob, Type B without rest position, without lock nut
ru: GN 817 - Indexing plungers with red knob, Type B without rest position, without lock nut
cs: GN 817 - Indexing plungers with red knob, Type B without rest position, without lock nut
pl: GN 817 - Indexing plungers with red knob, Type B without rest position, without lock nut

  • 0 likes
  • 0 comments
  • 0 repins
de: BN 14131 - Dreisterngriffe mit Gewindestift Stahl verzinkt (Elesa® VB.639 p), schwarz matt
fr: BN 14131 - Three-arm knobs with threaded stud, steel zinc plated (Elesa® VB.639 p), black, matte finish
en: BN 14131 - Three-arm knobs with threaded stud, steel zinc plated (Elesa® VB.639 p), black, matte finish

  • 0 likes
  • 0 comments
  • 0 repins
de: BEA Ingranaggi
en: BEA Ingranaggi

  • 0 likes
  • 0 comments
  • 0 repins
fr: RTE - Accouplement élastique Rotex® - Couple: 2 à 4800Nm. Représentation simplifiée
en: RTE - Rotex® jaw coupling - Torque: 2 to 4800Nm. Simplified view

  • 0 likes
  • 0 comments
  • 0 repins
de: Ketten Fuchs GmbH
en: Ketten Fuchs GmbH

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 609 - Sechskant - Passschrauben mit langem Gewindezapfen
fr: DIN 609 - Vis H rectifiée à épaulement avec téton long fileté
en: DIN 609 - Hexagon fits bolts with long thread
nl: DIN 609 - Zeskant pasbouten met lang draadgedeelte

  • 0 likes
  • 0 comments
  • 0 repins
en: RYCO Hydraulics

  • 0 likes
  • 0 comments
  • 0 repins
de: Gerade Einschraubverschraubungen L-Reihe, ISO 8434-1-Form E - Einschraubgewinde: Whitworth-Rohrgewinde, zylindrisch, Abdichtung durch Profildichtring PEFLEX
es: Gerade Einschraubverschraubungen L-Reihe, ISO 8434-1-Form E - Rosca macho: rosca GAS, cilíndrica, estanqueidad por anillo de estanqueidad PEFLEX
zh: Gerade Einschraubverschraubungen L-Reihe, ISO 8434-1-Form E - 旋进式螺纹: 惠氏标准管螺纹,圆柱形,通过成型密封环PEFLEX密封
fr: Gerade Einschraubverschraubungen L-Reihe, ISO 8434-1-Form E - Filetage : Whitworth, cylindrique, étanchéité par bague d’étanchéité profilée PEFLEX
en: Gerade Einschraubverschraubungen L-Reihe, ISO 8434-1-Form E - Thread: Whitworth tube thread, cylindrical, sealing by profiled sealing ring PEFLEX
ru: Gerade Einschraubverschraubungen L-Reihe, ISO 8434-1-Form E - Резьба для ввертывания: Дюймовая трубная резьба, цилиндрическая, уплотнение посредством профилированного уплотнительного кольца PEFLEX
it: Gerade Einschraubverschraubungen L-Reihe, ISO 8434-1-Form E - Filettatura: filettatura Whitworth, cilindrica, guarnizione tramite anello profilato PEFLEX

  • 0 likes
  • 0 comments
  • 0 repins
de: Parker
en: Parker

  • 0 likes
  • 0 comments
  • 0 repins
de: Antriebselemente
en: drive element

  • 0 likes
  • 0 comments
  • 0 repins
sl: Izdelki
pt: Produtos
fr: Produits
ru: Продукция
ja: 製品
it: Prodotti
ko: 제품
sk: produkty
de: Produkte
es: Productos
zh: 产品
tr: Ürünler
en: Products
hu: Termékek
pl: Produkty

  • 0 likes
  • 0 comments
  • 0 repins
de: SMN.BA SMW.BA - Belüftungsdeckel mit Filter und Doppelventil mit Bajonettverschluss
es: SMN.BA SMW.BA - Breather caps
zh: SMN.BA SMW.BA - Breather caps
tr: SMN.BA SMW.BA - Breather caps
en: SMN.BA SMW.BA - Breather caps
ru: SMN.BA SMW.BA - Breather caps
cs: SMN.BA SMW.BA - Breather caps
pl: SMN.BA SMW.BA - Breather caps