powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Szymon Rutkowski

  • 0 likes
  • 581 views
  • 14 pins

created August 31, 2021 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
pt: Balluff
fr: Balluff
ru: Balluff
ja: Balluff
it: Balluff
da: Balluff
de: Balluff
fi: Balluff
es: Balluff
zh: Balluff
en: Balluff
cs: Balluff
hu: Balluff
nl: Balluff
pl: Balluff

  • 0 likes
  • 0 comments
  • 0 repins
de: 118 F - Verzahnungsqualität 8, schräg verzahnt, mit Bohrungen, Gezogener Stahl Zähne geschliffen
en: 118 F - Rack quality 8 helical toothing + holes drawn steel, teeth grinded
it: 118 F - Cremagliera in qualità 8 a denti elicoidali forata su materiale trafilato dentatura rettificata

  • 0 likes
  • 0 comments
  • 0 repins
de: Haberkorn
en: Haberkorn
cs: Haberkorn
sk: Haberkorn

  • 0 likes
  • 0 comments
  • 0 repins
de: Mädler
en: Mädler

  • 0 likes
  • 0 comments
  • 0 repins
de: SMC
es: SMC
fr: SMC
en: SMC
it: SMC

  • 0 likes
  • 0 comments
  • 0 repins
de: LINAK
zh: LINAK
en: LINAK
nl: LINAK
da: LINAK

  • 0 likes
  • 0 comments
  • 0 repins
de: Flexa
en: Flexa

  • 0 likes
  • 0 comments
  • 0 repins
en: RS Components

  • 0 likes
  • 0 comments
  • 0 repins
de: HellermannTyton
fr: HellermannTyton
en: HellermannTyton

  • 0 likes
  • 0 comments
  • 0 repins
de: Metalwork
es: Metalwork
fr: Metalwork
en: Metalwork
it: Metalwork

  • 0 likes
  • 0 comments
  • 0 repins
zh: SC_L - 直线轴承滑块单元
en: SC_L - Linear Motion Ball Bearing Slide Units

  • 0 likes
  • 0 comments
  • 0 repins
es: AirTAC
zh: AirTAC
en: AirTAC
ja: AirTAC
zh_TW: AirTAC
it: AirTAC

  • 0 likes
  • 0 comments
  • 0 repins
de: BEA Ingranaggi
en: BEA Ingranaggi

  • 0 likes
  • 0 comments
  • 0 repins
de: Spannsätze
en: Locking Assemblies