powered by CADENAS

Board Info

Board Options

Social Share

Board Details

Duplex Stainless Steel Pipe and fittings

  • 0 likes
  • 164 views
  • 1 pin

created June 8, 2023 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
DUPLEX STAINLESS STEEL PIPE AND FITTINGS ARE INCLUDING DUPLEX STAINLESS STEEL PIPES,DUPLEX STAINLESS TUBES, DUPLEX STAINLESS STEEL PIPE FITTINGS.IS WIDELY US IN MANY INDUSTRY AREAS, IF U ARE IN THE MARK OF DUPLEX STAINLESS STEEL PIPE AND FITTINGS, U CAN CONTACT US FOR AMAZING PRICE AND HIGH QUALITY PRODUCTS. DUPLEX STAINLESS STEEL PIPE AND FITTINGS MAIN METERIAL:UNS S31803,SAF2205,UNS S32304,SAF2304,UNS S32750,SAF2507,UNS S32760 KCM SPECIAL STEEL CO.,LTD OFFERING DUPLEX STAINLESS STEEL PIPE AND FITTINGS PRODUCTS: ● DUPLEX STAINLESS STEEL PIPES -SEAMLESS PIPE -WELDED PIPE -SEAMLESS TUBE – WELDED TUBE ● DUPLEX STAINLESS STEE PIPE FITTINGS -ELBOW – TEE – REDUCER – CROSS – CAP -STUB ENDS ● DUPLEX STAINLESS STEE PIPE FLANGES -WN FLANGE -SO FLANGE -LAP J FLANGE -BL FLANGE -SW FLANGE DUPLEX STAINLESS STEEL PIPE AND FITTINGS EXCUTIVE STANDARD AND SIZES: STANDARD:ASTM,ASME,AISI,DIN,JIS,EN,GOST,GB,ETC. SIZES: OD:6-2000MM WT:1-50MM