powered by CADENAS

Categories

  • 0 likes
  • 0 comments
  • 0 repins
fr: LAC-B - Leviers à came
en: LAC-B - Cam levers
it: LAC-B - Leve a camma
  • 0 likes
  • 0 comments
  • 0 repins
zh: MGN-C/MGN-H - HIWIN直线导轨 MG系列-MGN-C/MGN-H 微型
en: MGN-C-H-01 - HIWIN ZHI XIAN DAO GUI MG XI LIE -MGN-C/MGN-H WEI XING
  • 0 likes
  • 0 comments
  • 0 repins
de: Edelstahlrollen - Industrial
en: Stainless Steel Castors - Industrial
  • 0 likes
  • 0 comments
  • 0 repins
fr: 59 - Accessoires à souder et brides - ANSI
en: 59 - ANSI fittings and flanges
  • 0 likes
  • 0 comments
  • 0 repins
zh: 圆柱孔(带止动螺钉)
en: with Setscrew
ja: 円筒穴(止めねじ付き)
  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 580 - Ringschrauben
fr: DIN 580 - Vis à anneau
en: DIN 580 - Ring bolts
nl: DIN 580 - Oogbouten
  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 7991 (ISO 10642) - FN 2111 - 10.9, schwarz - Senkschrauben mit Innensechskant
en: DIN 7991 (ISO 10642) - FN 2111 - 10.9, schwarz - Hexagon socket countersunk head screws
  • 0 likes
  • 0 comments
  • 0 repins
en: D - Electric Motor Double polarity three phase series
it: D - Motore elettrico serie Trifase doppia polarita
  • 0 likes
  • 0 comments
  • 0 repins
zh: FYH株式会社
en: FYH INC.
ja: FYH株式会社
  • 0 likes
  • 0 comments
  • 0 repins
sl: DSBC - Standardni valj
pt: DSBC - Atuador normalizado
fr: DSBC - Vérin normalisé
ru: DSBC - Стандартный цилиндр
ja: DSBC - 規格シリンダ
it: DSBC - Cilindro a norma
ko: DSBC - 표준 실린더
sk: DSBC - normovaný valec
de: DSBC - Normzylinder
es: DSBC - Cilindros normalizados
zh: DSBC - 标准气缸
tr: DSBC - Standart silindir
en: DSBC - Standard cylinder
hu: DSBC - Szabványos henger
pl: DSBC - Siłownik znormalizowany
  • 0 likes
  • 0 comments
  • 0 repins
de: SKF®-RKULG-20-50-CN-C3 - Rillenkugellager SKF
en: SKF®-RKULG-20-50-CN-C3 - Single Row Deep Groove Ball Bearings SKF
  • 0 likes
  • 0 comments
  • 0 repins
de: ISO 7380-1 - Schrauben mit abgeflachtem Halbrundkopf : Schrauben mit abgeflachtem Halbrundkopf mit Innensechskant
fr: ISO 7380-1 - Vis à métaux à tête cylindrique bombée plate à six pans creux
en: ISO 7380-1 - Button head screws: Hexagon socket button head screws
nl: ISO 7380-1 - Laagbolkopschroeven : Binnenzeskant laagbolkopschoeven
  • 0 likes
  • 0 comments
  • 0 repins
zh: FA工厂自动化零件
en: fagongchangzidonghua
  • 0 likes
  • 0 comments
  • 0 repins
fr: LAC-p - Leviers a came
en: LAC-p - Cam levers
it: LAC-p - Leve a camma
  • 0 likes
  • 0 comments
  • 0 repins
de: Kettenräder - Kettenräder für Einfach-Rollenketten
en: Sprockets - Sprockets for simplex roller chains
  • 0 likes
  • 0 comments
  • 0 repins
de: Flanschmutter NT - Flanschmutter NT
es: Tuerca ala ancha NT - Tuerca ala ancha NT
pt: Porca de Flange NT - Porca de Flange NT
fr: Ecrou 6 pans de sécurité NT - Ecrou 6 pans de sécurité NT
en: Flange Nut NT - Flange Nut NT
ru: Flange Nut NT - Flange Nut NT
it: Flange Nut NT - Flange Nut NT
pl: Nakr?tka z ko?nierzem NT - Nakr?tka z ko?nierzem NT
  • 0 likes
  • 0 comments
  • 0 repins
en: SEKISUI
ja: 積水化学工業株式会社
  • 0 likes
  • 0 comments
  • 0 repins
en: NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
it: NMRV - Motoriduttore a vite senza fine con predisposizione per attacco motore PAM e manicotto
  • 0 likes
  • 0 comments
  • 0 repins
de: SMC
es: SMC
fr: SMC
en: SMC
it: SMC
  • 0 likes
  • 0 comments
  • 0 repins
  • 0 likes
  • 0 comments
  • 0 repins
de: SN3550 - Senkkopfschraube (ISO 10642-8.8)
fi: SN3550 - Uppokantaruuvi (ISO 10642-8.8)
es: SN3550 - Tornillo de cabeza avellanada (ISO 10642-8.8)
pt: SN3550 - Parafuso de cabeça escareada (ISO 10642-8.8)
fr: SN3550 - Vis à tête fraisée (ISO 10642-8.8)
en: SN3550 - Countersunk head screw (ISO 10642-8.8)
ru: SN3550 - Винт с потайной головкой (ISO 10642-8.8)
it: SN3550 - Viti a testa svasata (ISO 10642-8.8)
nl: SN3550 - Verzonken schroef (ISO 10642-8.8)
hu: SN3550 - Süllyesztett feju csavar (ISO 10642-8.8)
da: SN3550 - Undersænket skrue (ISO 10642-8.8)
  • 0 likes
  • 0 comments
  • 0 repins
de: Lenkrolle (B) mit Feststellung - LH-SPO 125 K-3-ST
es: Swivel Caster (B) with Total-Lock - LH-SPO 125 K-3-ST
fr: Swivel Caster (B) with Total-Lock - LH-SPO 125 K-3-ST
en: Swivel Caster (B) with Total-Lock - LH-SPO 125 K-3-ST
  • 0 likes
  • 0 comments
  • 0 repins
fr: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
en: BENE INOX - Stainless steel valves, pipes and fittings
  • 0 likes
  • 0 comments
  • 0 repins
zh: SBR - 直线轴承滑块单元
en: SBR - Linear Motion Ball Bearing Slide Units
  • 0 likes
  • 0 comments
  • 0 repins
en: Product overview
  • 0 likes
  • 0 comments
  • 0 repins
de: Einfach-Rollenketten - Einfach-Rollenketten nach ISO 606 (Europäische Bauart)
en: Simplex roller chains - Simplex roller chains according to ISO 606 (European type)
  • 0 likes
  • 0 comments
  • 0 repins
zh: 专用圆柱头螺栓 - 螺栓螺母系列
en: Hex Socket Head Screw - Nut and Bolts Series
  • 0 likes
  • 0 comments
  • 0 repins
en: Motovario
it: Motovario
  • 0 likes
  • 0 comments
  • 0 repins
de: Thomson Linear
es: Thomson Linear
pt: Thomson Linear
zh: Thomson Linear
fr: Thomson Linear
en: Thomson Linear
Load more pins