powered by CADENAS

Search PDF Catalogs

  •  
  •  

PDF Catalogs

  • Created June 29, 2022 by Anonymous -, 0 comments, 346 views, 0 likes, Category: Sensors
    ATEX/IECEx Exd or Exia Transmitters Industrial and Intrinsically Safe Transmitters
  • Created February 23, 2022 by Anonymous -, 0 comments, 585 views, 0 likes, Category: Sensors
    Proximity Sensors Capacitive Sensors Photoelectric Sensors Ultrasonic Sensors Safety Light Curtains Cables and Connectors Pneumatic Sensors Non-contact Thermo Sensors Sensor Protection
  • Created September 20, 2021 by Anonymous -, 0 comments, 400 views, 0 likes, Category: Sensors
    Rotary Encoders Angle Encoders Linear Encoders Accessories
  • Created June 23, 2021 by Anonymous -, 0 comments, 452 views, 0 likes, Category: Sensors
    Sensors Machine Safety Machine Vision Barcode Readers Lighting & Indication Connectivity & Monitoring  
  • Created May 4, 2021 by Günter Schulz, 0 comments, 346 views, 0 likes, Category: Sensors
    In contrast to inductive sensors, inductive proximity switches are also able to detect non-metallic materials. These non-contacting and contactless sensors are largely insensitive against environmental influences and are particularly suitable for filling level and level control of solid, powdered and liquid materials. Klaschka has now complemented the series of capacitive sensors. Designs with 8, 12, 18 and 30 mm housing diameters and switching distances from 1.5 to 20 mm are now available. Typical applications are counting tasks and all kinds of level..
  • Created May 4, 2021 by Günter Schulz, 0 comments, 225 views, 0 likes, Category: Sensors
    Im Gegensatz zu induktiven Sensoren, ist es mit kapazitiven Näherungsschaltern möglich, auch nichtmetallische  Materialien zu erkennen. Diese berührungs- und kontaktlosen Sensoren sind weitgehend unempfindlich gegenüber Umwelteinflüssen und eignen sich besonders zur Füllstands- und Niveaukontrolle von festen, pulverförmigen und flüssigen Materialien. Klaschka hat die Baureihe kapazitiver Sensoren weiter ergänzt. Verfügbar sind Bauformen mit Gehäusedurchmesser 8, 12, 18 und 30mm, mit Schaltabst&..
  • Created May 4, 2021 by Günter Schulz, 0 comments, 301 views, 0 likes, Category: Sensors
    Inductive proximity switches for plant and machinery are non-contact and contactless operating sensors for sensing the movement of drives and mechanical components. They are free of mechanical wear and are mainly used as end-position switches, but their robustness (completely moulded) and high switching frequency allow to use them also for many other purposes, for example as pulse sensors / encoders for monitoring rotation speed. They are preferably used for high switching frequencies and operating speeds, for switching point precision and reliability, ..
  • Created May 4, 2021 by Günter Schulz, 0 comments, 293 views, 0 likes, Category: Sensors
    Induktive Näherungsschalter für Maschinen und Anlagen sind berührungs- und kontaktlos (ohne mechanischen Verschleiß) arbeitende Sensoren für die Bewegung von Antrieben und Maschinenelementen. Sie werden hauptsächlich als Endlagenschalter eingesetzt, können aber wegen ihrer Robustheit (vollständig vergossen) und der hohen zulässigen Arbeitsfrequenz auch für viele andere Aufgaben, beispielsweise als Impulsgeber / Encoder für Drehzahlerfassung, verwendet werden. Sie werden vorzugsweise eingesetzt, wo ..
  • Created April 19, 2021 by Kristina Kusnjer, 0 comments, 401 views, 1 like, Category: Sensors
    IntroductionSensor and system expertise – from one single source ApplicationsContinous monitoring Offline engine diagnosis Product portfolioThe right sensor for your application ServiceKistler – your partner for innovation Worldwide presence for our customers
  • Created April 19, 2021 by Kristina Kusnjer, 0 comments, 393 views, 0 likes, Category: Sensors
    Reliability and efficiency in production and development Product overview: torque sensors Torque sensors for rotating shafts Torque measuring flange for rotating shafts Reaction torque sensors Multi-component sensors Process monitoring systems Monitoring devices Charge amplifiers Strain Gage amplifier Software Couplings Measuring chains Torque measurement technology Calibration Kistler service: customized solutions from A to Z Kistler – At our customers' service across ..