powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD Models APP posted on email

  • 0 likes
  • 3758 views
  • 388 pins

created November 15, 2016 in Uncategorized

Board Content

  • 1 like
  • 0 comments
  • 0 repins
SCV3 Slide - SCV32x6-DB15-M-PB15-SAB22-AE_Closed-Retract
  • 0 likes
  • 0 comments
  • 0 repins
IK3-P6BBG1**S - IK3-P6BBG12HSLS-WA-70-15-5BCJO-PM1-1L-N-N-N-0-0-0
  • 1 like
  • 0 comments
  • 0 repins
Kugelbuchsen-Gehaeuseeinheit SC - SC 8UU
  • 0 likes
  • 0 comments
  • 0 repins
AHTFW__S5M100, AHTFW__S5M150, AHTFW__S5M250, KHTFW__S5M100, KHTFW__S5M150, KHTFW__S5M250, BHTFW__S5M100, BHTFW__S5M150, MHTFW__S5M100, MHTFW__S5M150 - AHTFW16-S5M150-6
  • 0 likes
  • 0 comments
  • 0 repins
SWS - SCHUNK-- SWK-160-RF19W-000-SM, SWO-RF19W-K_ohne_ohne_ohne_ohne_ohne_ohne
  • 0 likes
  • 0 comments
  • 0 repins
SWS - SCHUNK-- SWK-021-KM14-000-SIP, SWO-KM14-K_ohne_ohne_ohne_SWK-021-SIP_A-SWK-020-ISO-A40-SIP_ohne
  • 1 like
  • 0 comments
  • 0 repins
SWS - SCHUNK-- SWK-011-000-000-SIP, ohne_ohne_ohne_ohne_SWK-011-SIP_A-SWK-011-ISO-A50-SIP_ohne
  • 1 like
  • 0 comments
  • 0 repins
SWS - SCHUNK-- SWK-011-000-000-SIP, ohne_ohne_ohne_ohne_SWK-011-SIP_A-SWK-011-ISO-A50-SIP_ohne
  • 1 like
  • 0 comments
  • 0 repins
Bimba Products - Bimba ISO 6432 Air Cylinders - E Series - E-12-500-N
  • 0 likes
  • 0 comments
  • 0 repins
LT170H - LT170HF-410/1DT2(14-0)
  • 1 like
  • 0 comments
  • 0 repins
PGN-plus-P - SCHUNK-0318570 PGN-plus-P 125-1-AS, 00
  • 0 likes
  • 0 comments
  • 0 repins
DE: ABB Automation - CoriolisMaster FCB330 - Coriolis Masse-Durchflussmesser - FCB330 Y0 Y0 050 R1 D4 A1 A 1 D1 A1 A C1 CL5 M1 PR4 SC0 T1 XXX XXX
EN: ABB Automation - CoriolisMaster FCB330 - Coriolis Mass Flowmeter - FCB330 Y0 Y0 050 R1 D4 A1 A 1 D1 A1 A C1 CL5 M1 PR4 SC0 T1 XXX XXX
  • 0 likes
  • 0 comments
  • 0 repins
DE: ABB Automation - CoriolisMaster FCB330 - Coriolis Masse-Durchflussmesser - FCB330 Y0 Y0 050 R1 D4 A1 A 1 D1 A1 A C1 CL5 M1 PR4 SC0 T1 XXX XXX
EN: ABB Automation - CoriolisMaster FCB330 - Coriolis Mass Flowmeter - FCB330 Y0 Y0 050 R1 D4 A1 A 1 D1 A1 A C1 CL5 M1 PR4 SC0 T1 XXX XXX
  • 0 likes
  • 0 comments
  • 0 repins
EN: 爱普生(中国)有限公司 - Cleanroom - model - LS6-602C
JA: 爱普生(中国)有限公司 - クリーン - LS6-602C
ZH: 爱普生(中国)有限公司 - 洁净型 - LS6-602C
  • 0 likes
  • 0 comments
  • 0 repins
GTZA80 - GTZA80500110000000-(0)
  • 0 likes
  • 0 comments
  • 0 repins
FYH株式会社 - with Setscrew - UCSF212JH1S6
  • 0 likes
  • 0 comments
  • 0 repins
EN: Airtac - SI SID SIJ - Standard Cylinder - SI63x25(000)+()
ZH: Airtac - SI SID SIJ - 标准气缸 - SI63x25(000)+()
IT: Airtac - SI SID SIJ - Cilindro standard - SI63x25(000)+()
ES: Airtac - SI SID SIJ - Cilindro estandar - SI63x25(000)+()
JA: Airtac - SI SID SIJ - 標準シリンダー - SI63x25(000)+()
ZH: Airtac - SI SID SIJ - 標準氣缸 - SI63x25(000)+()
  • 0 likes
  • 0 comments
  • 0 repins
EN: SFC上海标准件进出口公司 - DIN 912 - Hexagon socket head cap screw - Zylinderschraube DIN 912 M22x2x35
ZH: SFC上海标准件进出口公司 - DIN 912内六角圆柱头螺钉 - 内六角螺钉 - 内六角圆柱头螺钉 DIN 912 M22x2x35
  • 0 likes
  • 0 comments
  • 0 repins
ABB - DCS400 Regenerative - 230 to 500 VAC - DCS402.0050
  • 0 likes
  • 0 comments
  • 0 repins
ABB - DCS400 Regenerative - 230 to 500 VAC - DCS402.0050
  • 0 likes
  • 0 comments
  • 0 repins
DE: ACE Shock Absorbers - MC5 bis 75 - Klein-Stoßdämpfer - MC30EUM-1(0,0,0)
EN: ACE Shock Absorbers - MC5 to 75 - Miniature Shock Absorbers - MC30EUM-1(0,0,0)
  • 2 likes
  • 0 comments
  • 0 repins
EN: Special Collection - Sport Car - SportsCar(0.9,0,0)
  • 0 likes
  • 0 comments
  • 0 repins
DE: Robotunits - Basic Einzeltuer - Basic - SBS 1044 SLA 2160
EN: Robotunits - Basic single door - Basic - SBS 1044 SLA 2160
  • 0 likes
  • 0 comments
  • 0 repins
EN: ABB Low Voltage & Systems - AX12 - 3-pole contactors - AC operated - abb_AX12-30-10_3-Pole Contactors - AC Operated
  • 0 likes
  • 0 comments
  • 0 repins
TWH - TWH50x30SKF(30)
  • 0 likes
  • 0 comments
  • 0 repins
DE: PHD - GRK_M - Series GRK_M Parallel Pneumatic Gripper - GRK-5-46x8_Open-Extend
EN: PHD - GRK_M - Series GRK_M Parallel Pneumatic Gripper - GRK-5-46x8_Open-Extend
ES: PHD - GRK_M - Series GRK_M Parallel Pneumatic Gripper - GRK-5-46x8_Open-Extend
  • 0 likes
  • 0 comments
  • 0 repins
DE: ACE Shock Absorbers - MC5 bis 75 - Klein-Stoßdämpfer - MC30EUM-1(0,0,0)
EN: ACE Shock Absorbers - MC5 to 75 - Miniature Shock Absorbers - MC30EUM-1(0,0,0)
  • 0 likes
  • 0 comments
  • 0 repins
EN: ABB - ACH550-BC 208V/230V - E-Bypass with Circuit Breaker - ACH550-BC-046A-2
  • 0 likes
  • 0 comments
  • 0 repins
Eaton's Moeller® series - Miniature Circuit Breakers (MCBs) - 278747
  • 0 likes
  • 0 comments
  • 0 repins
Bansbach easylift GmbH - Gas springs - Bansbach+A4A4F82-225-657--0XX/1150N(090)
  • 0 likes
  • 0 comments
  • 0 repins
Rittal - Gland plate AE - Free-standing enclosures - CAD_FPL_1073.500
  • 0 likes
  • 0 comments
  • 0 repins
GPD5000 Series - GPD5045N-00-A(01)
  • 0 likes
  • 0 comments
  • 0 repins
EN: Universal Air Filter - PHC-FS12 - Universal Air Filter - Pyrocide Vent Panels - PHC-FS12-2.50-2.50-MILL-GSKT
  • 0 likes
  • 0 comments
  • 0 repins
DE: Bahr Modultechnik - Abdeckkappe - Ersatzteile - 04265 ELHZ 80
EN: Bahr Modultechnik - Cover caps - Spare parts - 04265 ELHZ 80
  • 0 likes
  • 0 comments
  • 0 repins
DE: Robotunits - C8N - Foerderband - Robotunits C8N 0600 S A N 1800 0 270 (0)
EN: Robotunits - C8N - Belt conveyor - Robotunits C8N 0600 S A N 1800 0 270 (0)
  • 0 likes
  • 0 comments
  • 0 repins
株式会社アイエイアイ - PCON - CB/CGB - PCON-CB-20PWAI-ML3-0-0-DN
  • 0 likes
  • 0 comments
  • 0 repins
SKF - BB2_001 - Deep groove ball bearings, double row - 4201 ATN9
  • 0 likes
  • 0 comments
  • 0 repins
Rittal US - WM - 316L Stainless Steel - Wallmount Enclosure - WM363012N6 (2)
  • 0 likes
  • 0 comments
  • 0 repins
DE: - Filter & Search Assistants Mechanical & Electrical - - Cone - Cone 50x50
EN: - Filter & Search Assistants Mechanical & Electrical - - Cone - Cone 50x50
IT: - Filter & Search Assistants Mechanical & Electrical - - Cono - Cono 50x50
  • 0 likes
  • 0 comments
  • 0 repins
DE: Robotunits - R5S - Gerade angetriebene Rollenbahn - R5S Gerade angetriebene Rollenbahn (1) 300 400 2 (0)
EN: Robotunits - R5S - Straight powered roller conveyor - R5S Gerade angetriebene Rollenbahn (1) 300 400 2 (0)
  • 0 likes
  • 0 comments
  • 0 repins
DE: ABB Automation - CoriolisMaster FCH150 - Coriolis Masse-Durchflussmesser - FCH150.Y0.Y0.050E1.T1.H2.C.3.B1.M2.C (PR4 SC0)
EN: ABB Automation - CoriolisMaster FCH150 - Coriolis Mass Flowmeter - FCH150.Y0.Y0.050E1.T1.H2.C.3.B1.M2.C (PR4 SC0)
  • 0 likes
  • 0 comments
  • 0 repins
DE: Rittal - Polycarbonat-Gehäuse PK - ohne Vorprägungen - 9516.100 (2)
EN: Rittal - Polycarbonate enclosures PK - without knockouts - 9516.100 (2)
ZH: Rittal - Polycarbonate enclosures PK - without knockouts - 9516.100 (2)
RU: Rittal - Polycarbonate enclosures PK - without knockouts - 9516.100 (2)
  • 0 likes
  • 0 comments
  • 0 repins
DE: Rittal - Polycarbonat-Gehäuse PK - ohne Vorprägungen - 9516.100 (2)
EN: Rittal - Polycarbonate enclosures PK - without knockouts - 9516.100 (2)
ZH: Rittal - Polycarbonate enclosures PK - without knockouts - 9516.100 (2)
RU: Rittal - Polycarbonate enclosures PK - without knockouts - 9516.100 (2)
  • 0 likes
  • 0 comments
  • 0 repins
DE: Schmersal - Z/T 355 - Winkelhebel 3K - SCHMERSAL Z/T 355 - Winkelhebel 3K (0)
EN: Schmersal - Z/T 355 - angle roller lever 3K - SCHMERSAL Z/T 355 - Winkelhebel 3K (0)
  • 0 likes
  • 0 comments
  • 0 repins
DE: Schmersal - Z/T 355 - Winkelhebel 3K - SCHMERSAL Z/T 355 - Winkelhebel 3K (0)
EN: Schmersal - Z/T 355 - angle roller lever 3K - SCHMERSAL Z/T 355 - Winkelhebel 3K (0)
  • 0 likes
  • 0 comments
  • 0 repins
DE: Springmann - Typ 1.2-707 - Vorschweißflansch DIN 2633 / EN 1092-1 Typ 11 PN 16 - 1.2-7070-DN900
EN: Springmann - Typ 1.2-707 - Welding neck flange DIN 2633 / EN 1092-1 Typ 11 PN 16 - 1.2-7070-DN900
  • 0 likes
  • 0 comments
  • 0 repins
EN: Eaton Hydraulics - Medium Duty NFPA Tie Rod Series RE/RF - Vickers Industrial Cylinders - RE01GE5N1KA00100_ZR00
  • 0 likes
  • 0 comments
  • 0 repins
EN: ABB - ACS250 UL type 0 (IP20) - 0.5 to 20 hp - ACS250-03U-03A1-6
  • 0 likes
  • 0 comments
  • 0 repins
DE: MayTec - Kombiprofil PVC fuer 50x14, B9.0 - Kombiprofile PVC - MayTec 1.41.351_Kombiprofil PVC fuer 50x14, B9.0_50
EN: MayTec - Combination profiles for 50x14, B9,0 - Combination profiles PVC - MayTec 1.41.351_Combination profiles for 50x14, B9,0_50
  • 0 likes
  • 0 comments
  • 0 repins
DE: SF Technik - VA - Luftventil - VA.12
EN: SF Technik - VA - Air valve - VA.12
CS: SF Technik - VA - Ventil vzduchový - VA.12
Load more pins