Created October 24, 2022 by b2b rk-online,
0 comments,
908 views,
0 likes,
Category: Fastening
ITAS inside clamping joint sleeves - Connecting with even more flexibility
Sleeves with adjustable joints make for maximum construction freedom. With immediate effect, three new joint sleeves have been added to the catalogue range for the RK system for industrial stairs and working platforms (ITAS).
Your added value:Straightforward – Maximum construction freedomQuick – 3 ready-to-install variants availableCompatible – Free combination options with all ITAS elements and 40x3 aluminium tubingFlexible – 180° a..
Created October 24, 2022 by b2b rk-online,
0 comments,
765 views,
0 likes,
Category: Fastening
ITAS Muffen-Innenspann-Gelenke - Verbinden mit noch mehr Flexibilität
Gelenkig verstellbare Muffen sorgen für maximale Konstruktionsfreiheit. Drei neue Gelenkmuffen ergänzen ab sofort das Katalogsortiment des RK-Systems für industrielle Treppen und Arbeitsbühnen (ITAS).
Ihr Mehrwert:Einfach – Maximale KonstruktionsfreiheitSchnell – 3 einbaufertige Varianten verfügbarKompatibel – Freie Kombinationsmöglichkeiten mit allen ITAS-Elementen und 40x3 AluminiumrohrFlexibel – 180&d..
Created March 22, 2021 by b2b rk-online,
0 comments,
359 views,
0 likes,
Category: Fastening
R28 Adapter Sleeve
simple and universal combine your lightweight connections
Features:• simple assembly• axial and rotation locking• retrofit at existing systems and structures possible
The new reduction sleeves from RK Rose+Krieger now allow these lightweight systems to be easily extended with the aluminium clamp connectors and tubes from the RK Rose+Krieger Solid Clamps system. The 28 adapter sleeve reduces the 30 mm internal diameter of the aluminium clamp to the standard 28 mm tube size. In this way, it allows for a ..
Created March 22, 2021 by b2b rk-online,
0 comments,
287 views,
0 likes,
Category: Fastening
Adapterhülse R28
Einfach universell kombinieren mit Ihren Blechverbindern
Merkmale:• Einfache Montage• Axial- und verdrehgesichert• Bestehende Systeme und Aufbauten nachrüstbar
Dank der neuen Reduzierhülsen von RK können Leichtbausysteme jetzt bei Bedarf problemlos mit den Aluminium-Rohrverbindern und -Rohren aus dem Solid Clamps-System von RK Rose+Krieger erweitert werden. Die Adapterhülse 28 reduziert den 30 mm messenden Innendurchmesser der Aluminiumklemmverbinder auf die gängige 28er-Rohrgröß..
Extrusion, 40 mm Series
Extrusion, 50 mm Series
Fastening Technology 40 mm Series
Fastening Technology 50 mm Series
Fastening Technology 40 mm and 50 mm Series
Created May 7, 2020 by Anonymous -,
0 comments,
623 views,
0 likes,
Category: Fastening
Mount to Furring
Mount to Steel Sheet
Mount to Sheetrock
Mount to Wood Panels
Mount Countertops & Backsplash
Mount Overhead Panels & Clouds
Tools & Accessories & Samples
2018 Codes & Pricing
Star Hanger Systems Installation Kit