powered by CADENAS

Pin Source

Also from duplexstainless...

Submitter

Social Share

Pin Details

Pinned June 8, 2023 via web
DUPLEX STAINLESS STEEL PIPE AND FITTINGS | Stainless Steel Pipe Suppliers
DUPLEX STAINLESS STEEL PIPE AND FITTINGS ARE INCLUDING DUPLEX STAINLESS STEEL PIPES,DUPLEX STAINLESS TUBES, DUPLEX STAINLESS STEEL PIPE FITTINGS.IS WIDELY US IN MANY INDUSTRY AREAS, IF U ARE IN THE MARK OF DUPLEX STAINLESS STEEL PIPE AND FITTINGS, U CAN CONTACT US FOR AMAZING PRICE AND HIGH QUALITY PRODUCTS.

DUPLEX STAINLESS STEEL PIPE AND FITTINGS MAIN METERIAL:UNS S31803,SAF2205,UNS S32304,SAF2304,UNS S32750,SAF2507,UNS S32760

KCM SPECIAL STEEL CO.,LTD OFFERING DUPLEX STAINLESS STEEL PIPE AND FITTINGS PRODUCTS:

● DUPLEX STAINLESS STEEL PIPES

-SEAMLESS PIPE

-WELDED PIPE

-SEAMLESS TUBE

– WELDED TUBE

● DUPLEX STAINLESS STEE PIPE FITTINGS

-ELBOW

– TEE

– REDUCER

– CROSS

– CAP

-STUB ENDS

● DUPLEX STAINLESS STEE PIPE FLANGES

-WN FLANGE

-SO FLANGE

-LAP J FLANGE

-BL FLANGE

-SW FLANGE

DUPLEX STAINLESS STEEL PIPE AND FITTINGS EXCUTIVE STANDARD AND SIZES:

STANDARD:ASTM,ASME,AISI,DIN,JIS,EN,GOST,GB,ETC.

SIZES: OD:6-2000MM WT:1-50MM
  • 293 views
  • 0 likes
  • 0 comments
  • 0 repins