powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ An Lam

  • 0 likes
  • 853 views
  • 109 pins

created February 22, 2021 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: Sick Sensors
en: Sick Sensors

  • 0 likes
  • 0 comments
  • 0 repins
de: Abgeflachter Rundflansch Typ LMH
zh: 圆形切角法兰式LMH型
en: Oval Flange Type LMH
ja: 小判形フランジタイプ LMH形
ko: 소경 플랜지타입 LMH형

  • 0 likes
  • 0 comments
  • 0 repins
zh: SC - 直线轴承滑块单元
en: SC - Linear Motion Ball Bearing Slide Units

  • 0 likes
  • 0 comments
  • 0 repins
en: SUNIL

  • 0 likes
  • 0 comments
  • 0 repins
sl: FK - Flexo-vez
pt: FK - Acoplamento flexível
fr: FK - Accouplement articulé
ru: FK - Гибкая соединительная муфта
ja: FK - フレキソカプラ
it: FK - Giunto Flexo
ko: FK - 자체 정렬 로드 커플러
sk: FK - Flexo-spojka
de: FK - Flexo-Kupplung
es: FK - Rótula
zh: FK - 自对中活塞杆连接件
tr: FK - Kasıntı alıcı
en: FK - Self-aligning rod coupler
hu: FK - Flexibilis csatlakozó
pl: FK - Sprzęgło elastyczne

  • 0 likes
  • 0 comments
  • 0 repins
de: Sick Sensors
en: Sick Sensors

  • 0 likes
  • 0 comments
  • 0 repins
zh: RGIS063 - 标准型
en: RGIS063 - Standard
ja: RGIS063 - 標準
zh_TW: RGIS063 - Standard
ko: RGIS063 - Standard

  • 0 likes
  • 0 comments
  • 0 repins
de: SP40SD, SP50SD - Sprockets - 40SD/50SD/ Series - Mounting Hole
zh: SP40SD, SP50SD - 双列链轮 40B/50B系列
fr: SP40SD, SP50SD - Sprockets - 40SD/50SD/ Series - Mounting Hole
en: SP40SD, SP50SD - Sprockets - 40SD/50SD/ Series - Mounting Hole
ja: SP40SD, SP50SD - 2列スプロケット -40B・50Bシリーズ-
it: SP40SD, SP50SD - Sprockets - 40SD/50SD/ Series - Mounting Hole
ko: SP40SD, SP50SD - 2열 스프로켓-40B/50B시리즈

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 471 Federstahl - blank - Sicherungsringe für Wellen
es: DIN 471 Acero de muelles - Sin baño - Anillos de seguridad para husillos
fr: DIN 471 acier à ressort - poli - Circlips extérieur pour arbres
en: DIN 471 spring steel - lumenized - Retaining rings for shafts
cs: DIN 471 spring steel - lumenized - Retaining rings for shafts
it: DIN 471 acciaio per molle - grezzo - Anello di sicurezza per alberi

  • 0 likes
  • 0 comments
  • 0 repins
en: NISSEI Corporation
ja: 株式会社ニッセイ

  • 0 likes
  • 0 comments
  • 0 repins
de: SMC
es: SMC
fr: SMC
en: SMC
it: SMC

  • 0 likes
  • 0 comments
  • 0 repins
sl: KSG - Spojni kos
pt: KSG - peça de acoplamento
fr: KSG - pièce d'accouplement
ru: KSG - Соединительная деталь
ja: KSG - カップリングピース
it: KSG - raccordo
ko: KSG - 커플링 피스
sk: KSG - Spojkový diel
de: KSG - Kupplungsstück
es: KSG - placa de acoplamiento
zh: KSG - 耦合件
tr: KSG - Kaplin parçası
en: KSG - coupling piece
hu: KSG - csatlakozó darab
pl: KSG - Element sprzęgający

  • 0 likes
  • 0 comments
  • 0 repins
de: THK
zh: THK
en: THK CO.,LTD.
ja: THK株式会社
ko: THK

  • 0 likes
  • 0 comments
  • 0 repins
sl: Izdelki
pt: Produtos
fr: Produits
ru: Продукция
ja: 製品
it: Prodotti
ko: 제품
sk: produkty
de: Produkte
es: Productos
zh: 产品
tr: Ürünler
en: Products
hu: Termékek
pl: Produkty

  • 0 likes
  • 0 comments
  • 0 repins
de: Flanschtyp - Schwerlasttyp HSR-A
zh: 法兰式-重负荷型HSR-A型
en: Flange Type - Heavy Load HSR-A
ja: フランジタイプ-重荷重形 HSR-A形
ko: 플랜지 타입-중하중형 HSR-A형

  • 0 likes
  • 0 comments
  • 0 repins
en: SP500-800x500-1

  • 0 likes
  • 0 comments
  • 0 repins
de: Gleitschiene
es: Guía de deslizamiento
zh: 滑轨
fr: Glissière
en: Slide rail
ru: Направляющая планка
cs: Kluznice
it: Guida di scorrimento
pl: Szyna ślizgowa

  • 0 likes
  • 0 comments
  • 0 repins
de: Spindelhubgetriebe Typ NP/I, Ausführungen A und B
en: Worm Gear Screw Jacks NP/I, Version A and B

  • 0 likes
  • 0 comments
  • 0 repins
de: BSHS, BSHM, BSHN, BSH2S, BSH2M, BSH2N, BASBSS, BASBFS - Drehmomentwellen - Innengewinde beidseitig-
zh: BSHS, BSHM, BSHN, BSH2S, BSH2M, BSH2N, BASBSS, BASBFS - 滚珠导向轴 -两端内螺纹型-
fr: BSHS, BSHM, BSHN, BSH2S, BSH2M, BSH2N, BASBSS, BASBFS - Clavettes à billes, type à vis femelle des deux côtés
en: BSHS, BSHM, BSHN, BSH2S, BSH2M, BSH2N, BASBSS, BASBFS - Ball Splines -Both Side Female Screw Type-
ja: BSHS, BSHM, BSHN, BSH2S, BSH2M, BSH2N, BASBSS, BASBFS - ボールスプライン -両端めねじタイプ-
it: BSHS, BSHM, BSHN, BSH2S, BSH2M, BSH2N, BASBSS, BASBFS - Alberi scanalati per viti a ricircolo di sfere -Filettatura femmina sui due lati-
ko: BSHS, BSHM, BSHN, BSH2S, BSH2M, BSH2N, BASBSS, BASBFS - 볼스프라인 -양단암나사타입-

  • 0 likes
  • 0 comments
  • 0 repins
de: AHTF__S8M150, AHTF__S8M250, AHTF__S8M300, AHTF__S8M400, KHTF__S8M150, KHTF__S8M250, KHTF__S8M300, KHTF__S8M400, BHTF__S8M150, BHTF__S8M250, BHTF__S8M300, BHTF__S8M400, MHTF__S8M150, MHTF__S8M250, MHTF__S8M300, MHTF__S8M400 - Timing Idlers, Flanged - S8M (Center Bearing)
zh: AHTF__S8M150, AHTF__S8M250, AHTF__S8M300, AHTF__S8M400, KHTF__S8M150, KHTF__S8M250, KHTF__S8M300, KHTF__S8M400, BHTF__S8M150, BHTF__S8M250, BHTF__S8M300, BHTF__S8M400, MHTF__S8M150, MHTF__S8M250, MHTF__S8M300, MHTF__S8M400 - 带法兰齿型惰轮 中心轴承型 S8M型
fr: AHTF__S8M150, AHTF__S8M250, AHTF__S8M300, AHTF__S8M400, KHTF__S8M150, KHTF__S8M250, KHTF__S8M300, KHTF__S8M400, BHTF__S8M150, BHTF__S8M250, BHTF__S8M300, BHTF__S8M400, MHTF__S8M150, MHTF__S8M250, MHTF__S8M300, MHTF__S8M400 - Timing Idlers, Flanged - S8M (Center Bearing)
en: AHTF__S8M150, AHTF__S8M250, AHTF__S8M300, AHTF__S8M400, KHTF__S8M150, KHTF__S8M250, KHTF__S8M300, KHTF__S8M400, BHTF__S8M150, BHTF__S8M250, BHTF__S8M300, BHTF__S8M400, MHTF__S8M150, MHTF__S8M250, MHTF__S8M300, MHTF__S8M400 - Timing Idlers, Flanged - S8M (Center Bearing)
ja: AHTF__S8M150, AHTF__S8M250, AHTF__S8M300, AHTF__S8M400, KHTF__S8M150, KHTF__S8M250, KHTF__S8M300, KHTF__S8M400, BHTF__S8M150, BHTF__S8M250, BHTF__S8M300, BHTF__S8M400, MHTF__S8M150, MHTF__S8M250, MHTF__S8M300, MHTF__S8M400 - フランジ付 歯付アイドラー - S8Mタイプ(センターベアリングタイプ) -
it: AHTF__S8M150, AHTF__S8M250, AHTF__S8M300, AHTF__S8M400, KHTF__S8M150, KHTF__S8M250, KHTF__S8M300, KHTF__S8M400, BHTF__S8M150, BHTF__S8M250, BHTF__S8M300, BHTF__S8M400, MHTF__S8M150, MHTF__S8M250, MHTF__S8M300, MHTF__S8M400 - Timing Idlers, Flanged - S8M (Center Bearing)
ko: AHTF__S8M150, AHTF__S8M250, AHTF__S8M300, AHTF__S8M400, KHTF__S8M150, KHTF__S8M250, KHTF__S8M300, KHTF__S8M400, BHTF__S8M150, BHTF__S8M250, BHTF__S8M300, BHTF__S8M400, MHTF__S8M150, MHTF__S8M250, MHTF__S8M300, MHTF__S8M400 - 플랜지 붙이 톱니 붙이 아이들러 - S8M타입(센터베어링 타입) -

  • 0 likes
  • 0 comments
  • 0 repins
de: TBCK_XL, TBCK_L, TBCK_H, TBCK_S3M, TBCK_S5M, TBCK_S8M, TBCK_MA3, TBCK_MA5, TBCK_MA8, TBCK_T5, TBCK_T10, TBCK_AT5, TBCK_AT10 - Spannplatten für Synchronriemen - Druckverhinderung
zh: TBCK_XL, TBCK_L, TBCK_H, TBCK_S3M, TBCK_S5M, TBCK_S8M, TBCK_MA3, TBCK_MA5, TBCK_MA8, TBCK_T5, TBCK_T10, TBCK_AT5, TBCK_AT10 - 同步齿形带用金属件-防加压型
fr: TBCK_XL, TBCK_L, TBCK_H, TBCK_S3M, TBCK_S5M, TBCK_S8M, TBCK_MA3, TBCK_MA5, TBCK_MA8, TBCK_T5, TBCK_T10, TBCK_AT5, TBCK_AT10 - Fixation en métal pour courroie de distribution-Type anti-pression
en: TBCK_XL, TBCK_L, TBCK_H, TBCK_S3M, TBCK_S5M, TBCK_S8M, TBCK_MA3, TBCK_MA5, TBCK_MA8, TBCK_T5, TBCK_T10, TBCK_AT5, TBCK_AT10 - Metal Fittings for Timing Belts - Press Prevention Type
ja: TBCK_XL, TBCK_L, TBCK_H, TBCK_S3M, TBCK_S5M, TBCK_S8M, TBCK_MA3, TBCK_MA5, TBCK_MA8, TBCK_T5, TBCK_T10, TBCK_AT5, TBCK_AT10 - タイミングベルト用金具-加圧防止タイプ
it: TBCK_XL, TBCK_L, TBCK_H, TBCK_S3M, TBCK_S5M, TBCK_S8M, TBCK_MA3, TBCK_MA5, TBCK_MA8, TBCK_T5, TBCK_T10, TBCK_AT5, TBCK_AT10 - Raccordi in metallo per cinghie dentate - Antischiacciamento
ko: TBCK_XL, TBCK_L, TBCK_H, TBCK_S3M, TBCK_S5M, TBCK_S8M, TBCK_MA3, TBCK_MA5, TBCK_MA8, TBCK_T5, TBCK_T10, TBCK_AT5, TBCK_AT10 - 타이밍벨트용 금속구-가압방지타입

  • 0 likes
  • 0 comments
  • 0 repins
de: HTPA__S8M150, HTPA__S8M250, HTPA__S8M300, HTPA__S8M400, HTPB__S8M150, HTPB__S8M250, HTPB__S8M300, HTPB__S8M400, HTPK__S8M150, HTPK__S8M250, HTPK__S8M300, HTPK__S8M400, HTPN__S8M150, HTPN__S8M250, HTPN__S8M300, HTPN__S8M400, HTPT__S8M150, HTPT__S8M250, HTPT__S8M300, HTPT__S8M400, HTPM__S8M150, HTPM__S8M250, HTPM__S8M300, HTPM__S8M400, - HTPP__S8M150, HTPP__S8M250, HTPP__S8M300, HTPP__S8M400 - High Torque Timing Pulleys S8M Type
zh: HTPA__S8M150, HTPA__S8M250, HTPA__S8M300, HTPA__S8M400, HTPB__S8M150, HTPB__S8M250, HTPB__S8M300, HTPB__S8M400, HTPK__S8M150, HTPK__S8M250, HTPK__S8M300, HTPK__S8M400, HTPN__S8M150, HTPN__S8M250, HTPN__S8M300, HTPN__S8M400, HTPT__S8M150, HTPT__S8M250, HTPT__S8M300, HTPT__S8M400, HTPM__S8M150, HTPM__S8M250, HTPM__S8M300, HTPM__S8M400, - HTPP__S8M150, HTPP__S8M250, HTPP__S8M300, HTPP__S8M400 - 高扭矩同步带轮 S8M型
fr: HTPA__S8M150, HTPA__S8M250, HTPA__S8M300, HTPA__S8M400, HTPB__S8M150, HTPB__S8M250, HTPB__S8M300, HTPB__S8M400, HTPK__S8M150, HTPK__S8M250, HTPK__S8M300, HTPK__S8M400, HTPN__S8M150, HTPN__S8M250, HTPN__S8M300, HTPN__S8M400, HTPT__S8M150, HTPT__S8M250, HTPT__S8M300, HTPT__S8M400, HTPM__S8M150, HTPM__S8M250, HTPM__S8M300, HTPM__S8M400, - HTPP__S8M150, HTPP__S8M250, HTPP__S8M300, HTPP__S8M400 - High Torque Timing Pulleys S8M Type
en: HTPA__S8M150, HTPA__S8M250, HTPA__S8M300, HTPA__S8M400, HTPB__S8M150, HTPB__S8M250, HTPB__S8M300, HTPB__S8M400, HTPK__S8M150, HTPK__S8M250, HTPK__S8M300, HTPK__S8M400, HTPN__S8M150, HTPN__S8M250, HTPN__S8M300, HTPN__S8M400, HTPT__S8M150, HTPT__S8M250, HTPT__S8M300, HTPT__S8M400, HTPM__S8M150, HTPM__S8M250, HTPM__S8M300, HTPM__S8M400, - HTPP__S8M150, HTPP__S8M250, HTPP__S8M300, HTPP__S8M400 - High Torque Timing Pulleys S8M Type
ja: HTPA__S8M150, HTPA__S8M250, HTPA__S8M300, HTPA__S8M400, HTPB__S8M150, HTPB__S8M250, HTPB__S8M300, HTPB__S8M400, HTPK__S8M150, HTPK__S8M250, HTPK__S8M300, HTPK__S8M400, HTPN__S8M150, HTPN__S8M250, HTPN__S8M300, HTPN__S8M400, HTPT__S8M150, HTPT__S8M250, HTPT__S8M300, HTPT__S8M400, HTPM__S8M150, HTPM__S8M250, HTPM__S8M300, HTPM__S8M400, - HTPP__S8M150, HTPP__S8M250, HTPP__S8M300, HTPP__S8M400 - ハイトルクタイミングプーリ S8Mタイプ
it: HTPA__S8M150, HTPA__S8M250, HTPA__S8M300, HTPA__S8M400, HTPB__S8M150, HTPB__S8M250, HTPB__S8M300, HTPB__S8M400, HTPK__S8M150, HTPK__S8M250, HTPK__S8M300, HTPK__S8M400, HTPN__S8M150, HTPN__S8M250, HTPN__S8M300, HTPN__S8M400, HTPT__S8M150, HTPT__S8M250, HTPT__S8M300, HTPT__S8M400, HTPM__S8M150, HTPM__S8M250, HTPM__S8M300, HTPM__S8M400, - HTPP__S8M150, HTPP__S8M250, HTPP__S8M300, HTPP__S8M400 - High Torque Timing Pulleys S8M Type
ko: HTPA__S8M150, HTPA__S8M250, HTPA__S8M300, HTPA__S8M400, HTPB__S8M150, HTPB__S8M250, HTPB__S8M300, HTPB__S8M400, HTPK__S8M150, HTPK__S8M250, HTPK__S8M300, HTPK__S8M400, HTPN__S8M150, HTPN__S8M250, HTPN__S8M300, HTPN__S8M400, HTPT__S8M150, HTPT__S8M250, HTPT__S8M300, HTPT__S8M400, HTPM__S8M150, HTPM__S8M250, HTPM__S8M300, HTPM__S8M400, - HTPP__S8M150, HTPP__S8M250, HTPP__S8M300, HTPP__S8M400 -하이토크 타이밍 풀리 S8M타입

  • 0 likes
  • 0 comments
  • 0 repins
de: AJSTR, AJSTMR, AJSTSR - Stellschrauben - mit Innensechskant - Standardausführung
zh: AJSTR, AJSTMR, AJSTSR - 调整螺栓-六角型-标准型
fr: AJSTR, AJSTMR, AJSTSR - Boulons de réglage, six pans creux, type standard
en: AJSTR, AJSTMR, AJSTSR - Adjusting Bolts - Hexagon Socket - Standard Type
ja: AJSTR, AJSTMR, AJSTSR - アジャストボルト-六角タイプ-スタンダードタイプ
it: AJSTR, AJSTMR, AJSTSR - Bulloni di regolazione - A esagono incassato - Standard
ko: AJSTR, AJSTMR, AJSTSR - 조정볼트-육각타입-스탠다드타입

  • 0 likes
  • 0 comments
  • 0 repins
de: C-CLDMM, C-CLDFF - Economy Type - Clamp Levers
zh: C-CLDMM, C-CLDFF - 【经济型】固定把手
fr: C-CLDMM, C-CLDFF - Economy Type - Clamp Levers
en: C-CLDMM, C-CLDFF - Economy Type - Clamp Levers
ja: C-CLDMM, C-CLDFF - 【経済型】クランプレバー
it: C-CLDMM, C-CLDFF - Economy Type - Clamp Levers
ko: C-CLDMM, C-CLDFF - 【경제형】클램프레버

  • 0 likes
  • 0 comments
  • 0 repins
de: GRMLM - Flacher Drehgriff
zh: GRMLM - 平型旋转握柄
fr: GRMLM - Poignée rotative plate
en: GRMLM - Flat Revolving Grip
ja: GRMLM - フラット回転グリップ
it: GRMLM - Impugnatura girevole
ko: GRMLM - 플랫회전그립

  • 0 likes
  • 0 comments
  • 0 repins
de: UMBRH, UMBRT, UMSBRH, UMBWRH, UMBWRT, UMSWRH, UMSWRT, UMBGRH, UMBGWRH, SUMBRH, SUMBRT, SUMSBRH, SUMSBRT, UMBDRH, UMBDRT - Lager mit Polyurethan/Silikonlauffläche - Außengewinde
zh: UMBRH, UMBRT, UMSBRH, UMBWRH, UMBWRT, UMSWRH, UMSWRT, UMBGRH, UMBGWRH, SUMBRH, SUMBRT, SUMSBRH, SUMSBRT, UMBDRH, UMBDRT - 硅橡胶,聚氨酯成形轴承-外螺纹R型-
fr: UMBRH, UMBRT, UMSBRH, UMBWRH, UMBWRT, UMSWRH, UMSWRT, UMBGRH, UMBGWRH, SUMBRH, SUMBRT, SUMSBRH, SUMSBRT, UMBDRH, UMBDRT - Roulements moulés en caoutchouc de silicone/uréthane-Type à filetage mâle
en: UMBRH, UMBRT, UMSBRH, UMBWRH, UMBWRT, UMSWRH, UMSWRT, UMBGRH, UMBGWRH, SUMBRH, SUMBRT, SUMSBRH, SUMSBRT, UMBDRH, UMBDRT - Silicon Rubber, Urethane Molded Bearings - Threaded Arc
ja: UMBRH, UMBRT, UMSBRH, UMBWRH, UMBWRT, UMSWRH, UMSWRT, UMBGRH, UMBGWRH, SUMBRH, SUMBRT, SUMSBRH, SUMSBRT, UMBDRH, UMBDRT - シリコンゴム,ウレタンモールドベアリング-おねじ付Rタイプ-
it: UMBRH, UMBRT, UMSBRH, UMBWRH, UMBWRT, UMSWRH, UMSWRT, UMBGRH, UMBGWRH, SUMBRH, SUMBRT, SUMSBRH, SUMSBRT, UMBDRH, UMBDRT - Cuscinetti in gomma siliconica / uretano - Filettatura maschio
ko: UMBRH, UMBRT, UMSBRH, UMBWRH, UMBWRT, UMSWRH, UMSWRT, UMBGRH, UMBGWRH, SUMBRH, SUMBRT, SUMSBRH, SUMSBRT, UMBDRH, UMBDRT - 실리콘고무/우레탄몰드베어링-수나사타입

  • 0 likes
  • 0 comments
  • 0 repins
de: AJPD, AJPDR, AJPDS, AJPDSR - Stellfüße - Kunststoffausführung
zh: AJPD, AJPDR, AJPDS, AJPDSR - 脚轮调整块 - 树脂橡胶型
fr: AJPD, AJPDR, AJPDS, AJPDSR - Supports de réglage-Type en caoutchouc, résine
en: AJPD, AJPDR, AJPDS, AJPDSR - Adjuster Feet - Resin Rubber Type
ja: AJPD, AJPDR, AJPDS, AJPDSR - アジャスタパッド - 樹脂ラバータイプ
it: AJPD, AJPDR, AJPDS, AJPDSR - Piedi livellatori -In resina con gomma
ko: AJPD, AJPDR, AJPDS, AJPDSR - 조정패드 - 수지고무타입

  • 0 likes
  • 0 comments
  • 0 repins
de: Misumi - Metric
zh: 公制
fr: Metric
en: metric
ja: メトリック
it: Metric
ko: 誘명꽣

  • 0 likes
  • 0 comments
  • 0 repins
de: KPHF, KPHFS, KPHR, KPHRS, KPHT - Metall-Schonköpfe - Ausführung mit Innengewinde
zh: KPHF, KPHFS, KPHR, KPHRS, KPHT - 金属压杆-内螺纹
fr: KPHF, KPHFS, KPHR, KPHRS, KPHT - Poussoirs en métal-Type à filetage femelle
en: KPHF, KPHFS, KPHR, KPHRS, KPHT - Metal Pushers - Female Thread Type
ja: KPHF, KPHFS, KPHR, KPHRS, KPHT - 金属プッシャ-めねじ
it: KPHF, KPHFS, KPHR, KPHRS, KPHT - Dispositivi di spinta in metallo - Filettatura femmina
ko: KPHF, KPHFS, KPHR, KPHRS, KPHT - 금속푸셔-암나사

  • 0 likes
  • 0 comments
  • 0 repins
de: pendelrl_2r_zyl_skf - Pendelrollenlager SKF®, zweireihig, Innendurchmesser 25 bis 50 mm, Lagerluft CN und C3
en: pendelrl_2r_zyl_skf - Spherical Roller Bearings SKF

  • 0 likes
  • 0 comments
  • 0 repins
en: SE and SNL plummer block housings for bearings with a cylindrical bore, with standard seals - Split plummer block housings - SE and SNL 2, 3, 5 and 6 series

  • 0 likes
  • 0 comments
  • 0 repins
de: RBPBCB, RBPBCM - Halter für Gelenklager - Kompaktausführung
zh: RBPBCB, RBPBCM - 球面轴承固定座组件-紧凑型
fr: RBPBCB, RBPBCM - Jeux de supports de roulements sphériques - Type compact
en: RBPBCB, RBPBCM - Spherical Bearing Holder Sets - Compact Type
ja: RBPBCB, RBPBCM - 球面軸受ホルダセット-コンパクトタイプ
it: RBPBCB, RBPBCM - Kit supporti per cuscinetti sferici - Compatti
ko: RBPBCB, RBPBCM - 구면베어링홀더세트-컴팩트타입

  • 0 likes
  • 0 comments
  • 0 repins
de: MSPCM - Luftzylinder - Tafelbefestigung - einfachwirkend
zh: MSPCM - 气缸-板式安装单作用型-
fr: MSPCM - Cylindres pneumatiques-Type à actionnement simple à fixation sur panneau
en: MSPCM - Air Cylinders - Panel Mount Single - Acting Type
ja: MSPCM - エアシリンダ-パネルマウント単動タイプ-
it: MSPCM - Cilindri pneumatici - Montaggio a pannello, ad azione singola
ko: MSPCM - 에어실린더-판넬 마운트단동타입-

  • 0 likes
  • 0 comments
  • 0 repins
de: UMHSH, UMHS, UMHSL ,UMHAH, UMHA, UMHAL - Urethane Rollers - Set Screw Type
zh: UMHSH, UMHS, UMHSL ,UMHAH, UMHA, UMHAL - 聚氨酯滚轮 螺丝固定型
fr: UMHSH, UMHS, UMHSL ,UMHAH, UMHA, UMHAL - Urethane Rollers - Set Screw Type
en: UMHSH, UMHS, UMHSL ,UMHAH, UMHA, UMHAL - Urethane Rollers - Set Screw Type
ja: UMHSH, UMHS, UMHSL ,UMHAH, UMHA, UMHAL - ウレタンローラ - セットスクリュータイプ -
it: UMHSH, UMHS, UMHSL ,UMHAH, UMHA, UMHAL - Urethane Rollers - Set Screw Type
ko: UMHSH, UMHS, UMHSL ,UMHAH, UMHA, UMHAL - 우레탄롤러 - 세트 스크류타입 -

  • 0 likes
  • 0 comments
  • 0 repins
de: CFUA, CFUAS, CFUAC, CFUAG - Kurvenrollen - mit Innensechskantkopf - ballig - mit Dichtung
zh: CFUA, CFUAS, CFUAC, CFUAG - 凸轮轴承随动器 - 头部内六角孔型 - 圆弧型 - 带密封型 -
fr: CFUA, CFUAS, CFUAC, CFUAG - Poussoirs de cames, type à tête à six pans creux, type à couronne, avec joint
en: CFUA, CFUAS, CFUAC, CFUAG - Cam Followers - With Hex Socket - Crowned - With Seal
ja: CFUA, CFUAS, CFUAC, CFUAG - カムフォロア - 頭部六角穴付タイプ - クラウンタイプ - シール付 -
it: CFUA, CFUAS, CFUAC, CFUAG - Perni folli - Testa a esagono incassato - Bombati - Con tenuta
ko: CFUA, CFUAS, CFUAC, CFUAG - 캠팔로워-머리부 육각홀붙이 타입-크라운 타입-씰 붙이-

  • 0 likes
  • 0 comments
  • 0 repins
de: FJCX, FJCXS - Kupplungsstück -Befestigung extra kurzer Gewindebolzen mit Winkelversatzkompensation- Gewindebohrung (für Gewindezylinder)
zh: FJCX, FJCXS - 浮动接头 -超短 带偏角功能外螺纹安装型- 内螺纹(外螺纹气缸用)
fr: FJCX, FJCXS - Connecteur flottant-Extra court fileté, montage sur goujon avec compensation de désalignement angulaire-Taraudé (pour cylindre fileté)
en: FJCX, FJCXS - Floating Connector -Extra Short Threaded Stud Mount with Angular Misalignment Compensation- Tap (for threaded cylinder)
ja: FJCX, FJCXS - フローティングコネクタ -超短 偏角機能付おねじ取付タイプ- めねじ(おねじシリンダ用)
it: FJCX, FJCXS - Connettore flottante -Extra corto, attacco con perno filettato, con compensazione allineamento angolare - Filettatura femmina (per cilindri con filettatura maschio)
ko: FJCX, FJCXS - 플로팅커넥터 -초단 편각기능붙이수나사장착타입- 암나사(수나사실린더용)

  • 0 likes
  • 0 comments
  • 0 repins
de: FWS, FWSSC, FWSSB, FWSSM, FWSSR, FWSA,FWSSA, FWSSAB, FWSBB, FWSSS, FWSSSR, FWSUS - Metal Washers - Standard Grade - Dimension Configurable -
zh: FWS, FWSSC, FWSSB, FWSSM, FWSSR, FWSA,FWSSA, FWSSAB, FWSBB, FWSSS, FWSSSR, FWSUS - 金属垫圈 - 普通级 - - 尺寸自由指定型 -
fr: FWS, FWSSC, FWSSB, FWSSM, FWSSR, FWSA,FWSSA, FWSSAB, FWSBB, FWSSS, FWSSSR, FWSUS - Metal Washers - Standard Grade - Dimension Configurable -
en: FWS, FWSSC, FWSSB, FWSSM, FWSSR, FWSA,FWSSA, FWSSAB, FWSBB, FWSSS, FWSSSR, FWSUS - Metal Washers - Standard Grade - Dimension Configurable -
ja: FWS, FWSSC, FWSSB, FWSSM, FWSSR, FWSA,FWSSA, FWSSAB, FWSBB, FWSSS, FWSSSR, FWSUS - 金属ワッシャ - 並級 - - 寸法フリー指定タイプ -
it: FWS, FWSSC, FWSSB, FWSSM, FWSSR, FWSA,FWSSA, FWSSAB, FWSBB, FWSSS, FWSSSR, FWSUS - Metal Washers - Standard Grade - Dimension Configurable -
ko: FWS, FWSSC, FWSSB, FWSSM, FWSSR, FWSA,FWSSA, FWSSAB, FWSBB, FWSSS, FWSSSR, FWSUS - 금속와셔 - 일반급 - 치수 자유지정타입 -

  • 0 likes
  • 0 comments
  • 0 repins
de: BGRRB, BGRR, BARR, SBARR, SBGRR - Lager mit Gehäuse - mit Sicherungsring, Flansch zurückgesetzt - runde Ausführung
zh: BGRRB, BGRR, BARR, SBARR, SBGRR - 轴承座组件 - 带扣环嵌入型 - 圆型
fr: BGRRB, BGRR, BARR, SBARR, SBGRR - Roulements et carters, type à bague de retenue encastré, type rond
en: BGRRB, BGRR, BARR, SBARR, SBGRR - Bearings with Housings Pilot, Retained - Round Type
ja: BGRRB, BGRR, BARR, SBARR, SBGRR - ベアリングホルダセット - インロー止め輪付タイプ -
it: BGRRB, BGRR, BARR, SBARR, SBGRR - Cuscinetti con supporti - A inserto, con anello di sicurezza - Rotondi
ko: BGRRB, BGRR, BARR, SBARR, SBGRR - 베어링홀더세트 - 돌출고정링붙이 - 라운드타입

  • 0 likes
  • 0 comments
  • 0 repins
de: AFBD__W AFDF__W - Idlers - Belt Backside Tensioning - Both Sides Bearing
zh: AFBD__W AFDF__W - 惰轮 - 背面张紧型 - - 两侧轴承型 -
fr: AFBD__W AFDF__W - Idlers - Belt Backside Tensioning - Both Sides Bearing
en: AFBD__W AFDF__W - Idlers - Belt Backside Tensioning - Both Sides Bearing
ja: AFBD__W AFDF__W - アイドラー - 背面テンションタイプ - - 両サイドベアリングタイプ -
it: AFBD__W AFDF__W - Idlers - Belt Backside Tensioning - Both Sides Bearing
ko: AFBD__W AFDF__W - 아이들러 - 뒷 면 텐션타입 - - 양 사이드베어링 타입 -

  • 0 likes
  • 0 comments
  • 0 repins
de: GBN__MR2 - High Torque Timing Belts - MR2 Type
zh: GBN__MR2 - High Torque Timing Belts - MR2 Type
fr: GBN__MR2 - High Torque Timing Belts - MR2 Type
en: GBN__MR2 - High Torque Timing Belts - MR2 Type
ja: GBN__MR2 - High Torque Timing Belts - MR2 Type
it: GBN__MR2 - High Torque Timing Belts - MR2 Type
ko: GBN__MR2 - High Torque Timing Belts - MR2 Type

  • 0 likes
  • 0 comments
  • 0 repins
de: AJKB, AJKBM - Blöcke für Stellschrauben - Höhe konfigurierbar
zh: AJKB, AJKBM - 调整螺栓用固定块 高度指定型
fr: AJKB, AJKBM - Blocs pour boulons de réglage, hauteur configurable
en: AJKB, AJKBM - Blocks for Adjusting Bolts - Configurable Height
ja: AJKB, AJKBM - アジャストボルト用ブロック - 高さ指定タイプ
it: AJKB, AJKBM - Blocchi per bulloni di regolazione - Altezza configurabile
ko: AJKB, AJKBM - 조정볼트용블럭 - 높이지정형

  • 0 likes
  • 0 comments
  • 0 repins
de: AJST, AJSTM, AJSTS, AJSTF, AJSTMF, AJSTFS - Adjusting Bolts
zh: AJST, AJSTM, AJSTS, AJSTF, AJSTMF, AJSTFS - 调整螺栓型
fr: AJST, AJSTM, AJSTS, AJSTF, AJSTMF, AJSTFS - Adjusting Bolts
en: AJST, AJSTM, AJSTS, AJSTF, AJSTMF, AJSTFS - Adjusting Bolts
ja: AJST, AJSTM, AJSTS, AJSTF, AJSTMF, AJSTFS - アジャストボルト 六角タイプ 並目・細目
it: AJST, AJSTM, AJSTS, AJSTF, AJSTMF, AJSTFS - Adjusting Bolts
ko: AJST, AJSTM, AJSTS, AJSTF, AJSTMF, AJSTFS - 어저스트 볼트 육각 타입 보통 나사 / 가는 나사

  • 0 likes
  • 0 comments
  • 0 repins
de: LPSQA, GLPSQA, BLPSQA, SLPSQA, HLPSQA, CLPSQA - Locating Pins Straight Sphere - Press Fit -
zh: LPSQA, GLPSQA, BLPSQA, SLPSQA, HLPSQA, CLPSQA - 定位销 直球面型 - 压入 -
fr: LPSQA, GLPSQA, BLPSQA, SLPSQA, HLPSQA, CLPSQA - Locating Pins Straight Sphere - Press Fit -
en: LPSQA, GLPSQA, BLPSQA, SLPSQA, HLPSQA, CLPSQA - Locating Pins Straight Sphere - Press Fit -
ja: LPSQA, GLPSQA, BLPSQA, SLPSQA, HLPSQA, CLPSQA - 位置決めピン ストレート球面タイプ - 圧入 -
it: LPSQA, GLPSQA, BLPSQA, SLPSQA, HLPSQA, CLPSQA - Locating Pins Straight Sphere - Press Fit -
ko: LPSQA, GLPSQA, BLPSQA, SLPSQA, HLPSQA, CLPSQA - 위치결정핀 스트레이트 구면 타입-압입-

  • 0 likes
  • 0 comments
  • 0 repins
de: MVPKN, MVPKE, MVPKF, MVFKN, MVFKF - Suction Cups - Standard Type - Standard / Deep
zh: MVPKN, MVPKE, MVPKF, MVFKN, MVFKF - 吸盘-标准型-标准型/深型
fr: MVPKN, MVPKE, MVPKF, MVFKN, MVFKF - Suction Cups - Standard Type - Standard / Deep
en: MVPKN, MVPKE, MVPKF, MVFKN, MVFKF - Suction Cups - Standard Type - Standard / Deep
ja: MVPKN, MVPKE, MVPKF, MVFKN, MVFKF - 吸着パッド-スタンダードタイプ-スタンダード/深形
it: MVPKN, MVPKE, MVPKF, MVFKN, MVFKF - Suction Cups - Standard Type - Standard / Deep
ko: MVPKN, MVPKE, MVPKF, MVFKN, MVFKF - 흡착패드-스탠다드타입-스탠다드/깊은형

  • 0 likes
  • 0 comments
  • 0 repins
de: BGTAB, BGTCA, SBGTA - Lager mit Gehäuse - Platz sparende kleine geflanschte Ausführung - mit Ringnut
zh: BGTAB, BGTCA, SBGTA - 轴承座组件 - 省空间微法兰型-带扣环型
fr: BGTAB, BGTCA, SBGTA - Roulements et carters, type à petite embase pour gain d'espace, type à bague de retenue
en: BGTAB, BGTCA, SBGTA - Bearings with Housings - Space Saving, Small Flange - Retained
ja: BGTAB, BGTCA, SBGTA - ベアリングホルダセット - 省スペース用ミニフランジタイプ - - 止め輪付 -
it: BGTAB, BGTCA, SBGTA - Cuscinetti con supporti - Con flangia piccola salvaspazio - Con anello di sicurezza
ko: BGTAB, BGTCA, SBGTA - 베어링홀더세트 - 공간절약용미니플랜지타입-고정링붙이타입

  • 0 likes
  • 0 comments
  • 0 repins
de: SCSBR, PSCSBR, SSCSBR, SCSRAW, SCSBS, PSCSBS, SSCSBS, SCSSAW - Klemmringe - für Lagerbefestigungen - Planfläche für Stellschraube
zh: SCSBR, PSCSBR, SSCSBR, SCSRAW, SCSBS, PSCSBS, SSCSBS, SCSSAW - 固定环 轴承固定用 止动螺丝型
fr: SCSBR, PSCSBR, SSCSBR, SCSRAW, SCSBS, PSCSBS, SSCSBS, SCSSAW - Collets de butée, pour fixation de palier, type à méplat de vis de serrage
en: SCSBR, PSCSBR, SSCSBR, SCSRAW, SCSBS, PSCSBS, SSCSBS, SCSSAW - Set Collars - For Bearing Fixing - Set Screw Flat Type
ja: SCSBR, PSCSBR, SSCSBR, SCSRAW, SCSBS, PSCSBS, SSCSBS, SCSSAW - セットカラー - ベアリング固定用-止めねじタイプ
it: SCSBR, PSCSBR, SSCSBR, SCSRAW, SCSBS, PSCSBS, SSCSBS, SCSSAW - Ghiere di bloccaggio - Per fissaggio cuscinetto - Con sede vite di fermo
ko: SCSBR, PSCSBR, SSCSBR, SCSRAW, SCSBS, PSCSBS, SSCSBS, SCSSAW - 세트칼라 - 베어링고정용-고정나사타입

  • 0 likes
  • 0 comments
  • 0 repins
de: BSLS, BSLM, BSLN, BSLSS, BSLMS - Drehmomentwellen - Innengewinde beidseitig abgesetzt-
zh: BSLS, BSLM, BSLN, BSLSS, BSLMS - 滚珠导向轴 -两端台阶内螺纹型-
fr: BSLS, BSLM, BSLN, BSLSS, BSLMS - Clavettes à billes, type à vis femelle à épaulement des deux côtés
en: BSLS, BSLM, BSLN, BSLSS, BSLMS - Ball Splines -Both Sides Stepped Female Screw Type-
ja: BSLS, BSLM, BSLN, BSLSS, BSLMS - ボールスプライン -両端段付めねじタイプ-
it: BSLS, BSLM, BSLN, BSLSS, BSLMS - Alberi scanalati per viti a ricircolo di sfere -Gradino e filettatura femmina sui due lati-
ko: BSLS, BSLM, BSLN, BSLSS, BSLMS - 볼스프라인 -양단단붙이암나사타입-

  • 0 likes
  • 0 comments
  • 0 repins
de: ATPA__L050, ATPA__L075, ATPA__L100, ATPA__L150, ATPB__L050, ATPB __L075, ATPB__L100, ATPB__L150, ATPK__L050, ATPK__L075, ATPK__L100, ATPK__L150, ATPN__L050, ATPN__L075, ATPN__L100, ATPN__L150, ATPT__L050, ATPT__L075, ATPT__L100, ATPT__L150, ATP__L050, ATP__L075, ATP__L100, ATP__L150, ATPP__L050, ATPP__L075, ATPP__L100, ATPP__L150 - Synchronriemenscheiben, Ausführung L
zh: ATPA__L050, ATPA__L075, ATPA__L100, ATPA__L150, ATPB__L050, ATPB __L075, ATPB__L100, ATPB__L150, ATPK__L050, ATPK__L075, ATPK__L100, ATPK__L150, ATPN__L050, ATPN__L075, ATPN__L100, ATPN__L150, ATPT__L050, ATPT__L075, ATPT__L100, ATPT__L150, ATP__L050, ATP__L075, ATP__L100, ATP__L150, ATPP__L050, ATPP__L075, ATPP__L100, ATPP__L150 - 同步带轮 L型
fr: ATPA__L050, ATPA__L075, ATPA__L100, ATPA__L150, ATPB__L050, ATPB __L075, ATPB__L100, ATPB__L150, ATPK__L050, ATPK__L075, ATPK__L100, ATPK__L150, ATPN__L050, ATPN__L075, ATPN__L100, ATPN__L150, ATPT__L050, ATPT__L075, ATPT__L100, ATPT__L150, ATP__L050, ATP__L075, ATP__L100, ATP__L150, ATPP__L050, ATPP__L075, ATPP__L100, ATPP__L150 - Poulies synchrones-Type L
en: ATPA__L050, ATPA__L075, ATPA__L100, ATPA__L150, ATPB__L050, ATPB __L075, ATPB__L100, ATPB__L150, ATPK__L050, ATPK__L075, ATPK__L100, ATPK__L150, ATPN__L050, ATPN__L075, ATPN__L100, ATPN__L150, ATPT__L050, ATPT__L075, ATPT__L100, ATPT__L150, ATP__L050, ATP__L075, ATP__L100, ATP__L150, ATPP__L050, ATPP__L075, ATPP__L100, ATPP__L150 - Timing Pulleys L Type
ja: ATPA__L050, ATPA__L075, ATPA__L100, ATPA__L150, ATPB__L050, ATPB __L075, ATPB__L100, ATPB__L150, ATPK__L050, ATPK__L075, ATPK__L100, ATPK__L150, ATPN__L050, ATPN__L075, ATPN__L100, ATPN__L150, ATPT__L050, ATPT__L075, ATPT__L100, ATPT__L150, ATP__L050, ATP__L075, ATP__L100, ATP__L150, ATPP__L050, ATPP__L075, ATPP__L100, ATPP__L150 - タイミングプーリLタイプ
it: ATPA__L050, ATPA__L075, ATPA__L100, ATPA__L150, ATPB__L050, ATPB __L075, ATPB__L100, ATPB__L150, ATPK__L050, ATPK__L075, ATPK__L100, ATPK__L150, ATPN__L050, ATPN__L075, ATPN__L100, ATPN__L150, ATPT__L050, ATPT__L075, ATPT__L100, ATPT__L150, ATP__L050, ATP__L075, ATP__L100, ATP__L150, ATPP__L050, ATPP__L075, ATPP__L100, ATPP__L150 - Pulegge dentate L
ko: ATPA__L050, ATPA__L075, ATPA__L100, ATPA__L150, ATPB__L050, ATPB __L075, ATPB__L100, ATPB__L150, ATPK__L050, ATPK__L075, ATPK__L100, ATPK__L150, ATPN__L050, ATPN__L075, ATPN__L100, ATPN__L150, ATPT__L050, ATPT__L075, ATPT__L100, ATPT__L150, ATP__L050, ATP__L075, ATP__L100, ATP__L150, ATPP__L050, ATPP__L075, ATPP__L100, ATPP__L150 - 타이밍풀리L형

  • 0 likes
  • 0 comments
  • 0 repins
de: BGRBB, BGRB, BARB, SBARB, SBAMRB, SBGRB - Lager mit Gehäuse - Doppellager mit Sicherungsring, Maß L wählbar - rund
zh: BGRBB, BGRB, BARB, SBARB, SBAMRB, SBGRB - 轴承座组件 - 双 带扣环 L尺寸选择型-圆头型
fr: BGRBB, BGRB, BARB, SBARB, SBAMRB, SBGRB - Roulements et carters, type à roulement double avec bague de retenue et dimension L sélectionnable, carré
en: BGRBB, BGRB, BARB, SBARB, SBAMRB, SBGRB - Bearings with Housings - Double Bearing Type with Retaining Ring, L Dimension Selectable - Round
ja: BGRBB, BGRB, BARB, SBARB, SBAMRB, SBGRB - ベアリングホルダセット - ダブル止め輪付 L寸選択タイプ - - ラウンドタイプ -
it: BGRBB, BGRB, BARB, SBARB, SBAMRB, SBGRB - Cuscinetti con supporti - Con cuscinetti doppi e anello di sicurezza, dimensione L selezionabile - Rotondi
ko: BGRBB, BGRB, BARB, SBARB, SBAMRB, SBGRB - 베어링홀더세트 - 더블 고정링붙이 L치수선택타입-라운드

  • 0 likes
  • 0 comments
  • 0 repins
de: CLBR, CLBRH, PCLBR, PCLBRH, GCLBR, SCLBR, SCLBRH, GSCLBR, CLBRU, CLBRHU, PCLBRU, PCLBRHU, GCLBRU, SCLBRU, SCLBRHU, GSCLBRU - Scharnierbolzen - mit Sicherungsmutter und Innensechskantschraube
zh: CLBR, CLBRH, PCLBR, PCLBRH, GCLBR, SCLBR, SCLBRH, GSCLBR, CLBRU, CLBRHU, PCLBRU, PCLBRHU, GCLBRU, SCLBRU, SCLBRHU, GSCLBRU - 铰链销-带肩内六角螺帽固定型
fr: CLBR, CLBRH, PCLBR, PCLBRH, GCLBR, SCLBR, SCLBRH, GSCLBR, CLBRU, CLBRHU, PCLBRU, PCLBRHU, GCLBRU, SCLBRU, SCLBRHU, GSCLBRU - Axes d'articulation, type à contre-écrou avec tête à six pans creux
en: CLBR, CLBRH, PCLBR, PCLBRH, GCLBR, SCLBR, SCLBRH, GSCLBR, CLBRU, CLBRHU, PCLBRU, PCLBRHU, GCLBRU, SCLBRU, SCLBRHU, GSCLBRU - Hinge Pins - Lock Nut Type with Hexagon Socket Head
ja: CLBR, CLBRH, PCLBR, PCLBRH, GCLBR, SCLBR, SCLBRH, GSCLBR, CLBRU, CLBRHU, PCLBRU, PCLBRHU, GCLBRU, SCLBRU, SCLBRHU, GSCLBRU - ヒンジピン-六角穴ツバ付ナット止めタイプ
it: CLBR, CLBRH, PCLBR, PCLBRH, GCLBR, SCLBR, SCLBRH, GSCLBR, CLBRU, CLBRHU, PCLBRU, PCLBRHU, GCLBRU, SCLBRU, SCLBRHU, GSCLBRU - Perni girevoli - Con controdado, testa a esagono incassato
ko: CLBR, CLBRH, PCLBR, PCLBRH, GCLBR, SCLBR, SCLBRH, GSCLBR, CLBRU, CLBRHU, PCLBRU, PCLBRHU, GCLBRU, SCLBRU, SCLBRHU, GSCLBRU - 힌지핀-육각홀플랜지붙이너트고정타입

Load more pins