powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Khairun ragil

  • 0 likes
  • 513 views
  • 93 pins

created June 7, 2022 in Products

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 580 - Ringschrauben
fr: DIN 580 - Vis à anneau
en: DIN 580 - Ring bolts
nl: DIN 580 - Oogbouten

  • 0 likes
  • 0 comments
  • 0 repins
de: Schäkel gerade
es: Shackle straight
fr: Shackle straight
en: Shackle straight
cs: Shackle straight
it: Shackle straight

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 1480 - Spannschloss mit Haken und Ösen
es: DIN 1480 - Turnbuckle with hook and eye
fr: DIN 1480 - Turnbuckle with hook and eye
en: DIN 1480 - Turnbuckle with hook and eye
cs: DIN 1480 - Turnbuckle with hook and eye
it: DIN 1480 - Turnbuckle with hook and eye

  • 0 likes
  • 0 comments
  • 0 repins
de: Flanschmutter NT - Flanschmutter NT
es: Tuerca ala ancha NT - Tuerca ala ancha NT
pt: Porca de Flange NT - Porca de Flange NT
fr: Ecrou 6 pans de sécurité NT - Ecrou 6 pans de sécurité NT
en: Flange Nut NT - Flange Nut NT
ru: Flange Nut NT - Flange Nut NT
it: Flange Nut NT - Flange Nut NT
pl: Nakr?tka z ko?nierzem NT - Nakr?tka z ko?nierzem NT

  • 0 likes
  • 0 comments
  • 0 repins

  • 0 likes
  • 0 comments
  • 0 repins
de: SMC
es: SMC
fr: SMC
en: SMC
it: SMC

  • 1 like
  • 0 comments
  • 1 repin
de: SMC (JP)
es: SMC (JP)
pt: SMC (JP)
zh: SMC Corporation
fr: SMC (JP)
en: SMC Corporation
ru: SMC (JP)
ja: SMC株式会社
it: SMC (JP)
ko: SMC Corporation

  • 0 likes
  • 0 comments
  • 0 repins
en: D - Electric Motor Double polarity three phase series
it: D - Motore elettrico serie Trifase doppia polarita

  • 0 likes
  • 0 comments
  • 0 repins
en: Motovario
it: Motovario

  • 0 likes
  • 0 comments
  • 0 repins
en: Motovario
it: Motovario

  • 0 likes
  • 0 comments
  • 0 repins
de: NKPM, NKPF - Kunststoffknöpfe - Sterngriffe
zh: NKPM, NKPF - 塑料旋钮 加号旋钮
fr: NKPM, NKPF - Boutons en plastique-Boutons en étoiles
en: NKPM, NKPF - Plastic Knobs - Star Knobs
ja: NKPM, NKPF - プラスチックノブ - プラスノブ
it: NKPM, NKPF - Manopole in plastica - Manopole a stella
ko: NKPM, NKPF - 플라스틱 노브 - 흑자 노브

  • 0 likes
  • 0 comments
  • 0 repins
sl: DNC - Standardni valj
pt: DNC - Atuador normalizado
fr: DNC - Vérin normalisé
ru: DNC - Стандартный цилиндр
ja: DNC - 規格シリンダ
it: DNC - Cilindro a norma
ko: DNC - 표준 실린더
sk: DNC - normovaný valec
de: DNC - Normzylinder
es: DNC - Cilindros normalizados
zh: DNC - 标准气缸
tr: DNC - Standart silindir
en: DNC - Standard cylinder
hu: DNC - Szabványos henger
pl: DNC - Siłownik znormalizowany

  • 0 likes
  • 0 comments
  • 0 repins
de: SKF®-RKULG-20-50-CN-C3 - Rillenkugellager SKF
en: SKF®-RKULG-20-50-CN-C3 - Single Row Deep Groove Ball Bearings SKF

  • 0 likes
  • 0 comments
  • 0 repins
zh: FYH株式会社
en: FYH INC.
ja: FYH株式会社

  • 0 likes
  • 0 comments
  • 0 repins
zh: 圆柱孔(带止动螺钉)
en: with Setscrew
ja: 円筒穴(止めねじ付き)

  • 0 likes
  • 0 comments
  • 0 repins
fr: LAC-p - Leviers a came
en: LAC-p - Cam levers
it: LAC-p - Leve a camma

  • 0 likes
  • 0 comments
  • 0 repins
fr: LAC-B - Leviers à came
en: LAC-B - Cam levers
it: LAC-B - Leve a camma

  • 0 likes
  • 0 comments
  • 0 repins
de: NKPM, NKPF - Kunststoffknöpfe - Sterngriffe
zh: NKPM, NKPF - 塑料旋钮 加号旋钮
fr: NKPM, NKPF - Boutons en plastique-Boutons en étoiles
en: NKPM, NKPF - Plastic Knobs - Star Knobs
ja: NKPM, NKPF - プラスチックノブ - プラスノブ
it: NKPM, NKPF - Manopole in plastica - Manopole a stella
ko: NKPM, NKPF - 플라스틱 노브 - 흑자 노브

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 7991 (ISO 10642) - FN 2112 - 10.9, verzinkt blau - Senkschrauben mit Innensechskant
en: DIN 7991 (ISO 10642) - FN 2112 - 10.9, verzinkt blau - Hexagon socket countersunk head screws

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 7991 (ISO 10642) - FN 2111 - 10.9, schwarz - Senkschrauben mit Innensechskant
en: DIN 7991 (ISO 10642) - FN 2111 - 10.9, schwarz - Hexagon socket countersunk head screws

  • 0 likes
  • 0 comments
  • 0 repins
en: AP-50 Knob Five-Lobe Thermoplastic Hex Bolt - Plastic Knobs

  • 0 likes
  • 0 comments
  • 0 repins
zh: 专用圆柱头螺栓 - 螺栓螺母系列
en: Hex Socket Head Screw - Nut and Bolts Series

  • 0 likes
  • 0 comments
  • 0 repins
de: ISO 7380-1 - Schrauben mit abgeflachtem Halbrundkopf : Schrauben mit abgeflachtem Halbrundkopf mit Innensechskant
fr: ISO 7380-1 - Vis à métaux à tête cylindrique bombée plate à six pans creux
en: ISO 7380-1 - Button head screws: Hexagon socket button head screws
nl: ISO 7380-1 - Laagbolkopschroeven : Binnenzeskant laagbolkopschoeven

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 913 - Gewindestifte mit Innensechskant und Kegelkuppe
fr: DIN 913 - Vis sans tete fendue à six pans creux à bout chanfreiné
en: DIN 913 - Hexagon socket set screws with flat point
nl: DIN 913 - Stelschroef binnenzeskant en afschuining

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 914 - Gewindestifte mit Innensechskant und Spitze
fr: DIN 914 - Vis sans tête à six pans creux à bout pointu
en: DIN 914 - Hexagon socket set screws with cone point
nl: DIN 914 - Stelschroef binnenzeskant met kegelpunt

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 472 - Sicherungsringe für Bohrungen
fr: DIN 472 - Circlips pour alésages
en: DIN 472 - Retaining rings for bores
nl: DIN 472 - Zekeringsringen for boringen

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 471 Federstahl - blank - Sicherungsringe für Wellen
es: DIN 471 Acero de muelles - Sin baño - Anillos de seguridad para husillos
fr: DIN 471 acier à ressort - poli - Circlips extérieur pour arbres
en: DIN 471 spring steel - lumenized - Retaining rings for shafts
cs: DIN 471 spring steel - lumenized - Retaining rings for shafts
it: DIN 471 acciaio per molle - grezzo - Anello di sicurezza per alberi

  • 0 likes
  • 0 comments
  • 0 repins
de: Comepi
en: Comepi
it: Comepi

  • 0 likes
  • 0 comments
  • 0 repins
de: AM_F5100
en: AM_F5100
it: AM_F5100

  • 0 likes
  • 0 comments
  • 0 repins
zh: SBR - 直线轴承滑块单元
en: SBR - Linear Motion Ball Bearing Slide Units

  • 0 likes
  • 0 comments
  • 0 repins
de: LMK - Standard Flanged Units
es: LMK - Standard Flanged Units
fr: LMK - Standard Flanged Units
en: LMK - Standard Flanged Units
ko: LMK - Standard Flanged Units

  • 0 likes
  • 0 comments
  • 0 repins
zh: LMK_UU - 直线法兰轴承系列
en: LMK_UU - Flanged linear motion ball

  • 0 likes
  • 0 comments
  • 0 repins
de: LM - Standard Ball Bushing
es: LM - Standard Ball Bushing
fr: LM - Standard Ball Bushing
en: LM - Standard Ball Bushing
ko: LM - Standard Ball Bushing

  • 0 likes
  • 0 comments
  • 0 repins
de: LMF - Standard Flanged Units
es: LMF - Standard Flanged Units
fr: LMF - Standard Flanged Units
en: LMF - Standard Flanged Units
ko: LMF - Standard Flanged Units

  • 0 likes
  • 0 comments
  • 0 repins
zh: KANA 片山传动(常州)有限公司
en: KANA (Katayama Chain)
ja: KANA (片山チエン株式会社)

  • 0 likes
  • 0 comments
  • 0 repins
zh: FA工厂自动化零件
en: fagongchangzidonghua

  • 0 likes
  • 0 comments
  • 0 repins
de: Thomson Linear
es: Thomson Linear
pt: Thomson Linear
zh: Thomson Linear
fr: Thomson Linear
en: Thomson Linear

  • 0 likes
  • 0 comments
  • 0 repins
zh: MGN-C/MGN-H - HIWIN直线导轨 MG系列-MGN-C/MGN-H 微型
en: MGN-C-H-01 - HIWIN ZHI XIAN DAO GUI MG XI LIE -MGN-C/MGN-H WEI XING

  • 0 likes
  • 0 comments
  • 0 repins
de: Lenkrolle (B) mit Feststellung - LH-SPO 125 K-3-ST
es: Swivel Caster (B) with Total-Lock - LH-SPO 125 K-3-ST
fr: Swivel Caster (B) with Total-Lock - LH-SPO 125 K-3-ST
en: Swivel Caster (B) with Total-Lock - LH-SPO 125 K-3-ST

  • 0 likes
  • 0 comments
  • 0 repins
en: Sumitomo Heavy Industries, Ltd. PTC Group
ja: 住友重機械工業株式会社 PTC事業部

  • 0 likes
  • 0 comments
  • 0 repins
fr: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
en: BENE INOX - Stainless steel valves, pipes and fittings

  • 0 likes
  • 0 comments
  • 0 repins
fr: 59 - Accessoires à souder et brides - ANSI
en: 59 - ANSI fittings and flanges

  • 0 likes
  • 0 comments
  • 0 repins
en: Product overview

  • 0 likes
  • 0 comments
  • 0 repins
de: Norm & Kaufteile
en: Standard & purchased parts
it: Parti standard e commerciali

  • 0 likes
  • 0 comments
  • 0 repins
de: - Filter & Search Assistants Mechanical & Electrical -
en: - Filter & Search Assistants Mechanical & Electrical -
it: - Filter & Search Assistants Mechanical & Electrical -

  • 0 likes
  • 0 comments
  • 0 repins
fr: HPC
en: HPC

  • 0 likes
  • 0 comments
  • 0 repins
fr: Etriers
en: Clamps

  • 0 likes
  • 0 comments
  • 0 repins
fr: Éléments mécaniques
en: Mechanical drive components

  • 0 likes
  • 0 comments
  • 0 repins
fr: EIM - Etrier - Inox - Pour fixation de tubes
en: EIM - Stainless steel U bolt for holding tubes/pipes

  • 0 likes
  • 0 comments
  • 0 repins
en: SEKISUI
ja: 積水化学工業株式会社

Load more pins