powered by CADENAS

Board Info

Board Options

Social Share

Board Details

astm a790 uns s31803

  • 0 likes
  • 130 views
  • 1 pin

created June 8, 2023 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
ASTM A789 / ASTM A790 Uns S31803 duplex pipe tube is a duplex stainless steel tube with good chloride stress resistance, It contains 21% Cr, 4.5% Ni & 2.5% Mo.