powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ sean de groot

  • 1 like
  • 5426 views
  • 23 pins

created January 22, 2015 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
DE: Festo - MYH - Magnetventil - 34303 MYH-5/2-2,3-L-LED
IT: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
FR: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
ES: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
PT: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
SK: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
HU: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
SL: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
RU: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
JA: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
KO: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
ZH: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
PL: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
TR: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
  • 0 likes
  • 0 comments
  • 0 repins
EN: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
DE: Festo - MYH - Magnetventil - 34303 MYH-5/2-2,3-L-LED
IT: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
FR: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
ES: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
PT: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
SK: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
HU: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
SL: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
RU: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
JA: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
KO: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
ZH: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
PL: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
TR: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
  • 0 likes
  • 0 comments
  • 0 repins
EN: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
DE: Festo - MYH - Magnetventil - 34303 MYH-5/2-2,3-L-LED
IT: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
FR: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
ES: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
PT: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
SK: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
HU: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
SL: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
RU: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
JA: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
KO: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
ZH: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
PL: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
TR: Festo - MYH - Solenoid valve - 34303 MYH-5/2-2,3-L-LED
  • 0 likes
  • 0 comments
  • 0 repins
EN: Festo - DSR - Semi-rotary drive - 11912 DSR-32-180-P
DE: Festo - DSR - Schwenkantrieb - 11912 DSR-32-180-P
IT: Festo - DSR - Attuatore oscillante - 11912 DSR-32-180-P
FR: Festo - DSR - Vérin oscillant - 11912 DSR-32-180-P
ES: Festo - DSR - Actuador giratorio - 11912 DSR-32-180-P
PT: Festo - DSR - Atuador giratório - 11912 DSR-32-180-P
SK: Festo - DSR - výkyvný pohon - 11912 DSR-32-180-P
HU: Festo - DSR - Fordító hajtómű - 11912 DSR-32-180-P
SL: Festo - DSR - Zasučni pogon - 11912 DSR-32-180-P
RU: Festo - DSR - Неполноповоротный привод - 11912 DSR-32-180-P
JA: Festo - DSR - ロータリアクチュエータ - 11912 DSR-32-180-P
KO: Festo - DSR - 반-회전 드라이브 - 11912 DSR-32-180-P
ZH: Festo - DSR - 摆动驱动器 - 11912 DSR-32-180-P
PL: Festo - DSR - Napęd wahadłowy - 11912 DSR-32-180-P
TR: Festo - DSR - Yari döner tahrik birimi - 11912 DSR-32-180-P
  • 0 likes
  • 0 comments
  • 0 repins
EN: Festo - GRLA - One-way flow control valve - 151167 GRLA-1/8-PK-4-B
DE: Festo - GRLA - Drossel-Rückschlagventil - 151167 GRLA-1/8-PK-4-B
IT: Festo - GRLA - Regolatore di portata unidirezionale - 151167 GRLA-1/8-PK-4-B
FR: Festo - GRLA - Limiteur de débit unidirectionnel - 151167 GRLA-1/8-PK-4-B
ES: Festo - GRLA - Válvula de estrangulación y antirretorno - 151167 GRLA-1/8-PK-4-B
PT: Festo - GRLA - Válvula reguladora de vazão unidirecional - 151167 GRLA-1/8-PK-4-B
SK: Festo - GRLA - škrtiaci spätný ventil - 151167 GRLA-1/8-PK-4-B
HU: Festo - GRLA - Fojtó-visszacsapó szelep - 151167 GRLA-1/8-PK-4-B
SL: Festo - GRLA - Povratno-dušilni ventil - 151167 GRLA-1/8-PK-4-B
RU: Festo - GRLA - Дроссель с обратным клапаном - 151167 GRLA-1/8-PK-4-B
JA: Festo - GRLA - スピードコントローラ - 151167 GRLA-1/8-PK-4-B
KO: Festo - GRLA - 일방향 유량 조절 밸브 - 151167 GRLA-1/8-PK-4-B
ZH: Festo - GRLA - 单向节流阀 - 151167 GRLA-1/8-PK-4-B
PL: Festo - GRLA - Zawór dławiąco-zwrotny - 151167 GRLA-1/8-PK-4-B
TR: Festo - GRLA - Tek yön kisma valfi - 151167 GRLA-1/8-PK-4-B
  • 0 likes
  • 0 comments
  • 0 repins
EN: Festo - VAK - Vacuum generator - 6890 VAK-1/4
DE: Festo - VAK - Vakuumsaugdüse - 6890 VAK-1/4
IT: Festo - VAK - Vacuum generator - 6890 VAK-1/4
FR: Festo - VAK - Vacuum generator - 6890 VAK-1/4
ES: Festo - VAK - Vacuum generator - 6890 VAK-1/4
PT: Festo - VAK - Vacuum generator - 6890 VAK-1/4
SK: Festo - VAK - Vacuum generator - 6890 VAK-1/4
HU: Festo - VAK - Vacuum generator - 6890 VAK-1/4
SL: Festo - VAK - Vacuum generator - 6890 VAK-1/4
RU: Festo - VAK - Vacuum generator - 6890 VAK-1/4
JA: Festo - VAK - Vacuum generator - 6890 VAK-1/4
KO: Festo - VAK - Vacuum generator - 6890 VAK-1/4
ZH: Festo - VAK - Vacuum generator - 6890 VAK-1/4
PL: Festo - VAK - Vacuum generator - 6890 VAK-1/4
TR: Festo - VAK - Vacuum generator - 6890 VAK-1/4
  • 0 likes
  • 0 comments
  • 0 repins
EN: Festo - SMT - Proximity Sensor - 175436 SMT-8-PS-K-LED-24-B
DE: Festo - SMT - Näherungsschalter - 175436 SMT-8-PS-K-LED-24-B
IT: Festo - SMT - Sensore di finecorsa - 175436 SMT-8-PS-K-LED-24-B
FR: Festo - SMT - Capteur de proximité - 175436 SMT-8-PS-K-LED-24-B
ES: Festo - SMT - Sensor de proximidad - 175436 SMT-8-PS-K-LED-24-B
PT: Festo - SMT - Sensor de proximidade - 175436 SMT-8-PS-K-LED-24-B
SK: Festo - SMT - bezdotykový spínač - 175436 SMT-8-PS-K-LED-24-B
HU: Festo - SMT - Közelítéskapcsoló - 175436 SMT-8-PS-K-LED-24-B
SL: Festo - SMT - Mejno stikalo - 175436 SMT-8-PS-K-LED-24-B
RU: Festo - SMT - Датчик положения - 175436 SMT-8-PS-K-LED-24-B
JA: Festo - SMT - 近接スイッチ - 175436 SMT-8-PS-K-LED-24-B
KO: Festo - SMT - 근접 센서 - 175436 SMT-8-PS-K-LED-24-B
ZH: Festo - SMT - 接近开关 - 175436 SMT-8-PS-K-LED-24-B
PL: Festo - SMT - Czujnik zbliżeniowy - 175436 SMT-8-PS-K-LED-24-B
TR: Festo - SMT - Yaklasim sensörü - 175436 SMT-8-PS-K-LED-24-B
  • 0 likes
  • 0 comments
  • 0 repins
EN: Festo - YSRF - Mounting flange - 34575 YSRF-8-C
DE: Festo - YSRF - Befestigungsflansch - 34575 YSRF-8-C
IT: Festo - YSRF - Mounting flange - 34575 YSRF-8-C
FR: Festo - YSRF - Mounting flange - 34575 YSRF-8-C
ES: Festo - YSRF - Mounting flange - 34575 YSRF-8-C
PT: Festo - YSRF - Mounting flange - 34575 YSRF-8-C
SK: Festo - YSRF - Mounting flange - 34575 YSRF-8-C
HU: Festo - YSRF - Mounting flange - 34575 YSRF-8-C
SL: Festo - YSRF - Mounting flange - 34575 YSRF-8-C
RU: Festo - YSRF - Mounting flange - 34575 YSRF-8-C
JA: Festo - YSRF - Mounting flange - 34575 YSRF-8-C
KO: Festo - YSRF - Mounting flange - 34575 YSRF-8-C
ZH: Festo - YSRF - Mounting flange - 34575 YSRF-8-C
PL: Festo - YSRF - Mounting flange - 34575 YSRF-8-C
TR: Festo - YSRF - Mounting flange - 34575 YSRF-8-C
  • 0 likes
  • 0 comments
  • 0 repins
EN: Festo - YSR-..-C - Shock absorber self-adjusting - 34571 YSR-8-8-C
DE: Festo - YSR-..-C - Stossdämpfer selbsteinstellend - 34571 YSR-8-8-C
IT: Festo - YSR-..-C - Shock absorber self-adjusting - 34571 YSR-8-8-C
FR: Festo - YSR-..-C - Shock absorber self-adjusting - 34571 YSR-8-8-C
ES: Festo - YSR-..-C - Shock absorber self-adjusting - 34571 YSR-8-8-C
PT: Festo - YSR-..-C - Shock absorber self-adjusting - 34571 YSR-8-8-C
SK: Festo - YSR-..-C - Shock absorber self-adjusting - 34571 YSR-8-8-C
HU: Festo - YSR-..-C - Shock absorber self-adjusting - 34571 YSR-8-8-C
SL: Festo - YSR-..-C - Shock absorber self-adjusting - 34571 YSR-8-8-C
RU: Festo - YSR-..-C - Shock absorber self-adjusting - 34571 YSR-8-8-C
JA: Festo - YSR-..-C - Shock absorber self-adjusting - 34571 YSR-8-8-C
KO: Festo - YSR-..-C - Shock absorber self-adjusting - 34571 YSR-8-8-C
ZH: Festo - YSR-..-C - Shock absorber self-adjusting - 34571 YSR-8-8-C
PL: Festo - YSR-..-C - Shock absorber self-adjusting - 34571 YSR-8-8-C
TR: Festo - YSR-..-C - Shock absorber self-adjusting - 34571 YSR-8-8-C
  • 0 likes
  • 0 comments
  • 0 repins
EN: Festo - SMEO - Proximity sensor - 151672 SMEO-1-LED-24-K5-B
DE: Festo - SMEO - Näherungsschalter - 151672 SMEO-1-LED-24-K5-B
IT: Festo - SMEO - Proximity sensor - 151672 SMEO-1-LED-24-K5-B
FR: Festo - SMEO - Proximity sensor - 151672 SMEO-1-LED-24-K5-B
ES: Festo - SMEO - Proximity sensor - 151672 SMEO-1-LED-24-K5-B
PT: Festo - SMEO - Proximity sensor - 151672 SMEO-1-LED-24-K5-B
SK: Festo - SMEO - Proximity sensor - 151672 SMEO-1-LED-24-K5-B
HU: Festo - SMEO - Proximity sensor - 151672 SMEO-1-LED-24-K5-B
SL: Festo - SMEO - Proximity sensor - 151672 SMEO-1-LED-24-K5-B
RU: Festo - SMEO - Proximity sensor - 151672 SMEO-1-LED-24-K5-B
JA: Festo - SMEO - Proximity sensor - 151672 SMEO-1-LED-24-K5-B
KO: Festo - SMEO - Proximity sensor - 151672 SMEO-1-LED-24-K5-B
ZH: Festo - SMEO - Proximity sensor - 151672 SMEO-1-LED-24-K5-B
PL: Festo - SMEO - Proximity sensor - 151672 SMEO-1-LED-24-K5-B
TR: Festo - SMEO - Proximity sensor - 151672 SMEO-1-LED-24-K5-B
  • 0 likes
  • 0 comments
  • 0 repins
EN: Festo - DSN - Standard cylinder - 8532 DSN-25-250-PPV
DE: Festo - DSN - Normzylinder - 8532 DSN-25-250-PPV
IT: Festo - DSN - Cilindro a norma - 8532 DSN-25-250-PPV
FR: Festo - DSN - Vérin normalisé - 8532 DSN-25-250-PPV
ES: Festo - DSN - Cilindros normalizados - 8532 DSN-25-250-PPV
PT: Festo - DSN - Atuador normalizado - 8532 DSN-25-250-PPV
SK: Festo - DSN - normovaný valec - 8532 DSN-25-250-PPV
HU: Festo - DSN - Szabványos henger - 8532 DSN-25-250-PPV
SL: Festo - DSN - Standardni valj - 8532 DSN-25-250-PPV
RU: Festo - DSN - Стандартный цилиндр - 8532 DSN-25-250-PPV
JA: Festo - DSN - 規格シリンダ - 8532 DSN-25-250-PPV
KO: Festo - DSN - 표준 실린더 - 8532 DSN-25-250-PPV
ZH: Festo - DSN - 标准气缸 - 8532 DSN-25-250-PPV
PL: Festo - DSN - Siłownik znormalizowany - 8532 DSN-25-250-PPV
TR: Festo - DSN - Standart silindir - 8532 DSN-25-250-PPV
  • 0 likes
  • 0 comments
  • 0 repins
EN: Festo - SME - Proximity Sensor - 530491 SME-8-K-7.5-LED-24
DE: Festo - SME - Näherungsschalter - 530491 SME-8-K-7.5-LED-24
IT: Festo - SME - Sensore di finecorsa - 530491 SME-8-K-7.5-LED-24
FR: Festo - SME - Capteur de proximité - 530491 SME-8-K-7.5-LED-24
ES: Festo - SME - Sensor de proximidad - 530491 SME-8-K-7.5-LED-24
PT: Festo - SME - Sensor de proximidade - 530491 SME-8-K-7.5-LED-24
SK: Festo - SME - bezdotykový spínač - 530491 SME-8-K-7.5-LED-24
HU: Festo - SME - Közelítéskapcsoló - 530491 SME-8-K-7.5-LED-24
SL: Festo - SME - Mejno stikalo - 530491 SME-8-K-7.5-LED-24
RU: Festo - SME - Датчик положения - 530491 SME-8-K-7.5-LED-24
JA: Festo - SME - 近接スイッチ - 530491 SME-8-K-7.5-LED-24
KO: Festo - SME - 근접 센서 - 530491 SME-8-K-7.5-LED-24
ZH: Festo - SME - 接近开关 - 530491 SME-8-K-7.5-LED-24
PL: Festo - SME - Czujnik zbliżeniowy - 530491 SME-8-K-7.5-LED-24
TR: Festo - SME - Yaklasim sensörü - 530491 SME-8-K-7.5-LED-24
  • 0 likes
  • 0 comments
  • 0 repins
EN: Festo - FENG - Guide unit - 34502 FENG-40-200-KF
DE: Festo - FENG - Führungseinheit - 34502 FENG-40-200-KF
IT: Festo - FENG - Unità di guida - 34502 FENG-40-200-KF
FR: Festo - FENG - Unité de guidage - 34502 FENG-40-200-KF
ES: Festo - FENG - Unidad de guía - 34502 FENG-40-200-KF
PT: Festo - FENG - Unidade de guia - 34502 FENG-40-200-KF
SK: Festo - FENG - vodiaca jednotka - 34502 FENG-40-200-KF
HU: Festo - FENG - Vezetőegység - 34502 FENG-40-200-KF
SL: Festo - FENG - Vodilna enota - 34502 FENG-40-200-KF
RU: Festo - FENG - Направляющая - 34502 FENG-40-200-KF
JA: Festo - FENG - ガイド付シリンダ - 34502 FENG-40-200-KF
KO: Festo - FENG - 가이드 유니트 - 34502 FENG-40-200-KF
ZH: Festo - FENG - 导向气缸 - 34502 FENG-40-200-KF
PL: Festo - FENG - Jednostka prowadząca - 34502 FENG-40-200-KF
TR: Festo - FENG - Kilavuz birimi - 34502 FENG-40-200-KF
  • 0 likes
  • 0 comments
  • 0 repins
EN: Festo - DNC - Standard cylinder - 163354 DNC-40-80-PPV
DE: Festo - DNC - Normzylinder - 163354 DNC-40-80-PPV
IT: Festo - DNC - Cilindro a norma - 163354 DNC-40-80-PPV
FR: Festo - DNC - Vérin normalisé - 163354 DNC-40-80-PPV
ES: Festo - DNC - Cilindros normalizados - 163354 DNC-40-80-PPV
PT: Festo - DNC - Atuador normalizado - 163354 DNC-40-80-PPV
SK: Festo - DNC - normovaný valec - 163354 DNC-40-80-PPV
HU: Festo - DNC - Szabványos henger - 163354 DNC-40-80-PPV
SL: Festo - DNC - Standardni valj - 163354 DNC-40-80-PPV
RU: Festo - DNC - Стандартный цилиндр - 163354 DNC-40-80-PPV
JA: Festo - DNC - 規格シリンダ - 163354 DNC-40-80-PPV
KO: Festo - DNC - 표준 실린더 - 163354 DNC-40-80-PPV
ZH: Festo - DNC - 标准气缸 - 163354 DNC-40-80-PPV
PL: Festo - DNC - Siłownik znormalizowany - 163354 DNC-40-80-PPV
TR: Festo - DNC - Standart silindir - 163354 DNC-40-80-PPV
  • 0 likes
  • 0 comments
  • 0 repins
EN: Festo - MSSD - Plug socket - 177617 MSSD-C-TY-24-DC---(0)
DE: Festo - MSSD - Steckdose - 177617 MSSD-C-TY-24-DC---(0)
IT: Festo - MSSD - Connettore femmina - 177617 MSSD-C-TY-24-DC---(0)
FR: Festo - MSSD - Connecteur femelle - 177617 MSSD-C-TY-24-DC---(0)
ES: Festo - MSSD - Conector tipo zócalo - 177617 MSSD-C-TY-24-DC---(0)
PT: Festo - MSSD - Conector fêmea - 177617 MSSD-C-TY-24-DC---(0)
SK: Festo - MSSD - zásuvka - 177617 MSSD-C-TY-24-DC---(0)
HU: Festo - MSSD - Csatlakozó - 177617 MSSD-C-TY-24-DC---(0)
SL: Festo - MSSD - Vtičnica - 177617 MSSD-C-TY-24-DC---(0)
RU: Festo - MSSD - Штекерная розетка - 177617 MSSD-C-TY-24-DC---(0)
JA: Festo - MSSD - ソケット - 177617 MSSD-C-TY-24-DC---(0)
KO: Festo - MSSD - 소켓 콘넥터 - 177617 MSSD-C-TY-24-DC---(0)
ZH: Festo - MSSD - 插座接头 - 177617 MSSD-C-TY-24-DC---(0)
PL: Festo - MSSD - Gniazdo wtykowe - 177617 MSSD-C-TY-24-DC---(0)
TR: Festo - MSSD - Soket (dişi) - 177617 MSSD-C-TY-24-DC---(0)
  • 0 likes
  • 0 comments
  • 0 repins
EN: Festo - GRLA - One-way flow control valve - 151167 GRLA-1/8-PK-4-B
DE: Festo - GRLA - Drossel-Rückschlagventil - 151167 GRLA-1/8-PK-4-B
IT: Festo - GRLA - Regolatore di portata unidirezionale - 151167 GRLA-1/8-PK-4-B
FR: Festo - GRLA - Limiteur de débit unidirectionnel - 151167 GRLA-1/8-PK-4-B
ES: Festo - GRLA - Válvula de estrangulación y antirretorno - 151167 GRLA-1/8-PK-4-B
PT: Festo - GRLA - Válvula reguladora de vazão unidirecional - 151167 GRLA-1/8-PK-4-B
SK: Festo - GRLA - škrtiaci spätný ventil - 151167 GRLA-1/8-PK-4-B
HU: Festo - GRLA - Fojtó-visszacsapó szelep - 151167 GRLA-1/8-PK-4-B
SL: Festo - GRLA - Povratno-dušilni ventil - 151167 GRLA-1/8-PK-4-B
RU: Festo - GRLA - Дроссель с обратным клапаном - 151167 GRLA-1/8-PK-4-B
JA: Festo - GRLA - スピードコントローラ - 151167 GRLA-1/8-PK-4-B
KO: Festo - GRLA - 일방향 유량 조절 밸브 - 151167 GRLA-1/8-PK-4-B
ZH: Festo - GRLA - 单向节流阀 - 151167 GRLA-1/8-PK-4-B
PL: Festo - GRLA - Zawór dławiąco-zwrotny - 151167 GRLA-1/8-PK-4-B
TR: Festo - GRLA - Tek yön kisma valfi - 151167 GRLA-1/8-PK-4-B
  • 0 likes
  • 0 comments
  • 0 repins
EN: Festo - DSR - Semi-rotary drive - 11912 DSR-32-180-P
DE: Festo - DSR - Schwenkantrieb - 11912 DSR-32-180-P
IT: Festo - DSR - Attuatore oscillante - 11912 DSR-32-180-P
FR: Festo - DSR - Vérin oscillant - 11912 DSR-32-180-P
ES: Festo - DSR - Actuador giratorio - 11912 DSR-32-180-P
PT: Festo - DSR - Atuador giratório - 11912 DSR-32-180-P
SK: Festo - DSR - výkyvný pohon - 11912 DSR-32-180-P
HU: Festo - DSR - Fordító hajtómű - 11912 DSR-32-180-P
SL: Festo - DSR - Zasučni pogon - 11912 DSR-32-180-P
RU: Festo - DSR - Неполноповоротный привод - 11912 DSR-32-180-P
JA: Festo - DSR - ロータリアクチュエータ - 11912 DSR-32-180-P
KO: Festo - DSR - 반-회전 드라이브 - 11912 DSR-32-180-P
ZH: Festo - DSR - 摆动驱动器 - 11912 DSR-32-180-P
PL: Festo - DSR - Napęd wahadłowy - 11912 DSR-32-180-P
TR: Festo - DSR - Yari döner tahrik birimi - 11912 DSR-32-180-P
  • 0 likes
  • 0 comments
  • 0 repins
EN: Festo - GRLA - One-way flow control valve - 151179 GRLA-1/2-B
DE: Festo - GRLA - Drossel-Rückschlagventil - 151179 GRLA-1/2-B
IT: Festo - GRLA - Regolatore di portata unidirezionale - 151179 GRLA-1/2-B
FR: Festo - GRLA - Limiteur de débit unidirectionnel - 151179 GRLA-1/2-B
ES: Festo - GRLA - Válvula de estrangulación y antirretorno - 151179 GRLA-1/2-B
PT: Festo - GRLA - Válvula reguladora de vazão unidirecional - 151179 GRLA-1/2-B
SK: Festo - GRLA - škrtiaci spätný ventil - 151179 GRLA-1/2-B
HU: Festo - GRLA - Fojtó-visszacsapó szelep - 151179 GRLA-1/2-B
SL: Festo - GRLA - Povratno-dušilni ventil - 151179 GRLA-1/2-B
RU: Festo - GRLA - Дроссель с обратным клапаном - 151179 GRLA-1/2-B
JA: Festo - GRLA - スピードコントローラ - 151179 GRLA-1/2-B
KO: Festo - GRLA - 일방향 유량 조절 밸브 - 151179 GRLA-1/2-B
ZH: Festo - GRLA - 单向节流阀 - 151179 GRLA-1/2-B
PL: Festo - GRLA - Zawór dławiąco-zwrotny - 151179 GRLA-1/2-B
TR: Festo - GRLA - Tek yön kisma valfi - 151179 GRLA-1/2-B
  • 0 likes
  • 0 comments
  • 0 repins
EN: Festo - GRLA - One-way flow control valve - 151167 GRLA-1/8-PK-4-B
DE: Festo - GRLA - Drossel-Rückschlagventil - 151167 GRLA-1/8-PK-4-B
IT: Festo - GRLA - Regolatore di portata unidirezionale - 151167 GRLA-1/8-PK-4-B
FR: Festo - GRLA - Limiteur de débit unidirectionnel - 151167 GRLA-1/8-PK-4-B
ES: Festo - GRLA - Válvula de estrangulación y antirretorno - 151167 GRLA-1/8-PK-4-B
PT: Festo - GRLA - Válvula reguladora de vazão unidirecional - 151167 GRLA-1/8-PK-4-B
SK: Festo - GRLA - škrtiaci spätný ventil - 151167 GRLA-1/8-PK-4-B
HU: Festo - GRLA - Fojtó-visszacsapó szelep - 151167 GRLA-1/8-PK-4-B
SL: Festo - GRLA - Povratno-dušilni ventil - 151167 GRLA-1/8-PK-4-B
RU: Festo - GRLA - Дроссель с обратным клапаном - 151167 GRLA-1/8-PK-4-B
JA: Festo - GRLA - スピードコントローラ - 151167 GRLA-1/8-PK-4-B
KO: Festo - GRLA - 일방향 유량 조절 밸브 - 151167 GRLA-1/8-PK-4-B
ZH: Festo - GRLA - 单向节流阀 - 151167 GRLA-1/8-PK-4-B
PL: Festo - GRLA - Zawór dławiąco-zwrotny - 151167 GRLA-1/8-PK-4-B
TR: Festo - GRLA - Tek yön kisma valfi - 151167 GRLA-1/8-PK-4-B
  • 0 likes
  • 0 comments
  • 0 repins
EN: Festo - SMT - Proximity Sensor - 175436 SMT-8-PS-K-LED-24-B
DE: Festo - SMT - Näherungsschalter - 175436 SMT-8-PS-K-LED-24-B
IT: Festo - SMT - Sensore di finecorsa - 175436 SMT-8-PS-K-LED-24-B
FR: Festo - SMT - Capteur de proximité - 175436 SMT-8-PS-K-LED-24-B
ES: Festo - SMT - Sensor de proximidad - 175436 SMT-8-PS-K-LED-24-B
PT: Festo - SMT - Sensor de proximidade - 175436 SMT-8-PS-K-LED-24-B
SK: Festo - SMT - bezdotykový spínač - 175436 SMT-8-PS-K-LED-24-B
HU: Festo - SMT - Közelítéskapcsoló - 175436 SMT-8-PS-K-LED-24-B
SL: Festo - SMT - Mejno stikalo - 175436 SMT-8-PS-K-LED-24-B
RU: Festo - SMT - Датчик положения - 175436 SMT-8-PS-K-LED-24-B
JA: Festo - SMT - 近接スイッチ - 175436 SMT-8-PS-K-LED-24-B
KO: Festo - SMT - 근접 센서 - 175436 SMT-8-PS-K-LED-24-B
ZH: Festo - SMT - 接近开关 - 175436 SMT-8-PS-K-LED-24-B
PL: Festo - SMT - Czujnik zbliżeniowy - 175436 SMT-8-PS-K-LED-24-B
TR: Festo - SMT - Yaklasim sensörü - 175436 SMT-8-PS-K-LED-24-B
  • 0 likes
  • 0 comments
  • 0 repins
EN: Festo - VAK - Vacuum generator
DE: Festo - VAK - Vakuumsaugdüse
IT: Festo - VAK - Vacuum generator
FR: Festo - VAK - Vacuum generator
ES: Festo - VAK - Vacuum generator
PT: Festo - VAK - Vacuum generator
SK: Festo - VAK - Vacuum generator
HU: Festo - VAK - Vacuum generator
SL: Festo - VAK - Vacuum generator
RU: Festo - VAK - Vacuum generator
JA: Festo - VAK - Vacuum generator
KO: Festo - VAK - Vacuum generator
ZH: Festo - VAK - Vacuum generator
PL: Festo - VAK - Vacuum generator
TR: Festo - VAK - Vacuum generator
  • 0 likes
  • 0 comments
  • 0 repins
EN: Festo - LR - Pressure regulator - 159625 LR-1/4-D-MINI
DE: Festo - LR - Druckregelventil - 159625 LR-1/4-D-MINI
IT: Festo - LR - Pressure regulator - 159625 LR-1/4-D-MINI
FR: Festo - LR - Pressure regulator - 159625 LR-1/4-D-MINI
ES: Festo - LR - Pressure regulator - 159625 LR-1/4-D-MINI
PT: Festo - LR - Pressure regulator - 159625 LR-1/4-D-MINI
SK: Festo - LR - Pressure regulator - 159625 LR-1/4-D-MINI
HU: Festo - LR - Pressure regulator - 159625 LR-1/4-D-MINI
SL: Festo - LR - Pressure regulator - 159625 LR-1/4-D-MINI
RU: Festo - LR - Pressure regulator - 159625 LR-1/4-D-MINI
JA: Festo - LR - Pressure regulator - 159625 LR-1/4-D-MINI
KO: Festo - LR - Pressure regulator - 159625 LR-1/4-D-MINI
ZH: Festo - LR - Pressure regulator - 159625 LR-1/4-D-MINI
PL: Festo - LR - Pressure regulator - 159625 LR-1/4-D-MINI
TR: Festo - LR - Pressure regulator - 159625 LR-1/4-D-MINI
  • 0 likes
  • 0 comments
  • 0 repins
EN: Festo - CPE14 - Solenoid valve - 196937 CPE14-M1BH-5/3G-1/8
DE: Festo - CPE14 - Magnetventil - 196937 CPE14-M1BH-5/3G-1/8
IT: Festo - CPE14 - Elettrovalvola - 196937 CPE14-M1BH-5/3G-1/8
FR: Festo - CPE14 - Electrodistributeur - 196937 CPE14-M1BH-5/3G-1/8
ES: Festo - CPE14 - Electroválvula - 196937 CPE14-M1BH-5/3G-1/8
PT: Festo - CPE14 - Válvula solenóide - 196937 CPE14-M1BH-5/3G-1/8
SK: Festo - CPE14 - elektromagnetický ventil - 196937 CPE14-M1BH-5/3G-1/8
HU: Festo - CPE14 - Mágnesszelep - 196937 CPE14-M1BH-5/3G-1/8
SL: Festo - CPE14 - Magnetni ventil - 196937 CPE14-M1BH-5/3G-1/8
RU: Festo - CPE14 - Распределитель с электроуправлением - 196937 CPE14-M1BH-5/3G-1/8
JA: Festo - CPE14 - ソレノイドバルブ - 196937 CPE14-M1BH-5/3G-1/8
KO: Festo - CPE14 - 솔레노이드 밸브 - 196937 CPE14-M1BH-5/3G-1/8
ZH: Festo - CPE14 - 电磁阀 - 196937 CPE14-M1BH-5/3G-1/8
PL: Festo - CPE14 - Elektrozawór - 196937 CPE14-M1BH-5/3G-1/8
TR: Festo - CPE14 - Solenoid bobinli valf - 196937 CPE14-M1BH-5/3G-1/8