powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ H F

  • 0 likes
  • 488 views
  • 1 pin

created July 12, 2016 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: Wuerth - DIN 603 (ISO 8677) - A2 - Mushroom head square neck bolts (Cup square neck bolts)
DE: Würth - DIN 603 (ISO 8677) - A2 - Flachrundschrauben mit Vierkantansatz
IT: Wuerth - DIN 603 (ISO 8677) - A2 - Viti a testa tonda larga con quadro sotto testa
FR: Wuerth - DIN 603 (ISO 8677) - A2 - Vis à tête bombée aplatie, à collet carré
ES: Wuerth - DIN 603 (ISO 8677) - A2 - Tornillos cuadradillos cabeza rebajada
CS: Wuerth - DIN 603 (ISO 8677) - A2 - Vratové šrouby se čtyřhranným osazením