powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Heist

  • 0 likes
  • 678 views
  • 2 pins

created August 19, 2016 in Uncategorized

Board Content

  • 1 like
  • 0 comments
  • 0 repins
EN: Wuerth - DIN 7985 (ISO 7045) - A4 - Cross recessed raised cheese head screws
DE: Würth - DIN 7985 (ISO 7045) - A4 - Linsenschrauben mit Kreuzschlitz
IT: Wuerth - DIN 7985 (ISO 7045) - A4 - Vite a testa cilindrica con calotta e intaglio croce
FR: Wuerth - DIN 7985 (ISO 7045) - A4 - Vis à tête cylindrique bombée avec emperinte cruciforme
ES: Wuerth - DIN 7985 (ISO 7045) - A4 - Tornillos cabeza alomada, philips
CS: Wuerth - DIN 7985 (ISO 7045) - A4 - Šrouby s čočkovitou hlavou s křížovou drážkou

  • 1 like
  • 0 comments
  • 0 repins
EN: Wuerth - DIN 7985 (ISO 7045) - A4 - Cross recessed raised cheese head screws
DE: Würth - DIN 7985 (ISO 7045) - A4 - Linsenschrauben mit Kreuzschlitz
IT: Wuerth - DIN 7985 (ISO 7045) - A4 - Vite a testa cilindrica con calotta e intaglio croce
FR: Wuerth - DIN 7985 (ISO 7045) - A4 - Vis à tête cylindrique bombée avec emperinte cruciforme
ES: Wuerth - DIN 7985 (ISO 7045) - A4 - Tornillos cabeza alomada, philips
CS: Wuerth - DIN 7985 (ISO 7045) - A4 - Šrouby s čočkovitou hlavou s křížovou drážkou