powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD Models APP posted on whatsapp

  • 0 likes
  • 2080 views
  • 44 pins

created October 25, 2016 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
OCG5 Cylinder - OCG532x300_Closed-Retract_
  • 0 likes
  • 0 comments
  • 0 repins
NSK Rolling Bearing - N - N217
  • 0 likes
  • 0 comments
  • 0 repins
Fold lift system - WUERTH F152145251 set KLPLFTBSHLG-KINVR-L80-409MM-(5,0-8,5KG)-562-(POS=geschlossen)
  • 0 likes
  • 0 comments
  • 0 repins
- Filter & Search Assistants Mechanical & Electrical - - Plain Sheet, Round Bracket, 2 Legs - MAT 491 10x10x40x3x200-0.65-0.65
  • 0 likes
  • 0 comments
  • 0 repins
My 3D Part Of The Day: MBMS012... #CAD #Engineering #ghv @ghv
  • 0 likes
  • 0 comments
  • 0 repins
EN: Special Collection - Dump Truck - DumpTruck(0.95,1,0mechanical)
  • 0 likes
  • 0 comments
  • 0 repins
Parker Pump and Motor Division Europe - P2/P3 Series - High Pressure Variable Piston Pumps - P2060R00B2B10PA00N00S1A1U
  • 0 likes
  • 0 comments
  • 0 repins
EN: Baldor Dodge Reliance - Grip Tight Two-Bolt Pillow Block Metric Bore - GT Normal Duty Pillow Blocks - 129209
  • 0 likes
  • 0 comments
  • 0 repins
DE: HellermannTyton - FT6LG.JAE.CONNECT.TS für Blechstärke 0,7 - 5,1 mm - 151-00459
EN: HellermannTyton - FT6LG.JAE.CONNECT.TS for panel thickness 0,7 - 5,1 mm - 151-00459
FR: HellermannTyton - FT6LG.JAE.CONNECT.TS pour épaisseur de paroi entre 0,7 et 5,1 mm - 151-00459
  • 1 like
  • 0 comments
  • 0 repins
DE: Kabelschlepp - LineFix Bügelschellen - Zugentlastungen - LF 20-1(20,0,0,Stahl)
EN: Kabelschlepp - LineFix saddle-type clamps - Strain relief devices - LF 20-1(20,0,0,Stahl)
  • 1 like
  • 0 comments
  • 0 repins
EN: Toshiba - AS-958249-143 - Parts - AS-958249-143-F1-Bottom
  • 1 like
  • 0 comments
  • 0 repins
EN: Toshiba - AS-958249-143 - Parts - AS-958249-143-F1-Bottom
  • 1 like
  • 0 comments
  • 0 repins
EN: Toshiba - AS-958249-143 - Parts - AS-958249-143-F1-Bottom
  • 1 like
  • 0 comments
  • 0 repins
EN: Toshiba - MDSLV001-01-2P - Geometry - MDSLV001-01-2P-F1-Bottom
  • 0 likes
  • 0 comments
  • 0 repins
Sick Sensors - AFS60 INOX Servo flange - AFS60 INOX Absolute Encoder Singleturn, Servo flange, 6 x 10 mm (via flange adaptor) - SICK AFS60I-S1PC000000
  • 0 likes
  • 0 comments
  • 0 repins
DE: Tellurerota - 53 SRP/SL FR - Black rubber wheels with discs of metal, light support rotating with brake (SL) - 536301
EN: Tellurerota - 53 SRP/SL FR - Black rubber wheels with discs of metal, light support rotating with brake (SL) - 536301
IT: Tellurerota - 53 SRP/SL FR - Ruote in gomma nera con dischi di lamiera, supporto leggero rotante con freno (SL) - 536301
FR: Tellurerota - 53 SRP/SL FR - Roues en caoutchouc noir avec disques en tôle, montures fixes légères SL avec frein antérieur - 536301
ES: Tellurerota - 53 SRP/SL FR - Black rubber wheels with discs of metal, light support rotating with brake (SL) - 536301
  • 0 likes
  • 0 comments
  • 0 repins
DE: Robotunits - Basic Element - Basic - SBE 0518 SNA 2200 (0)
EN: Robotunits - Basic Element - Basic - SBE 0518 SNA 2200 (0)
  • 0 likes
  • 0 comments
  • 0 repins
DE: Mädler - Aufnahme Spannsatz SSG - Clamping Sets, Steel, Self-centrering - aufnahme_ssg_61520028
EN: Mädler - Aufnahme Spannsatz SSG - Clamping Sets, Steel, Self-centrering - aufnahme_ssg_61520028
  • 0 likes
  • 0 comments
  • 0 repins
- Filter & Search Assistants Mechanical & Electrical - - Cuboid - Cuboid 134x60x45
  • 0 likes
  • 0 comments
  • 0 repins
SMC - RZQ - 3 Position Cylinder - RZQA32-30-15(0_1_0)
  • 0 likes
  • 0 comments
  • 0 repins
EN: THK - Straight-Curved Guide Type HMG - HMG25A1UU220200B-M6F78.9000
JA: THK - 直曲ガイド HMG形 - HMG25A1UU220200B-M6F78.9000
DE: THK - Linear- und Bogenführung Typ HMG - HMG25A1UU220200B-M6F78.9000
KO: THK - 직곡가이드 HMG 형 - HMG25A1UU220200B-M6F78.9000
ZH: THK - 直曲滚动导轨 HMG型 - HMG25A1UU220200B-M6F78.9000
  • 0 likes
  • 0 comments
  • 0 repins
DE: Bahr Modultechnik - Handrad mit Passfedernut und Klemmschraube - Zubehör - IDNR.40
EN: Bahr Modultechnik - Handwheel with keyway and locking screw - Accessories - IDNR.40
  • 0 likes
  • 0 comments
  • 0 repins
DE: Blickle - GSPO - Schwerlast-Rad aus Gusspolyamid. - Blickle_252_50K_238642
EN: Blickle - GSPO - Heavy duty wheels made of cast nylon - Blickle_252_50K_238642
  • 0 likes
  • 0 comments
  • 0 repins
EN: Bird - 2-A - 2 Watt Bi-Directional RF Attenuators - 2-A-MFA-01
  • 0 likes
  • 0 comments
  • 0 repins
EN: MACHINE ENGINEERING CORPORATION - PSG - PSG2812B
JA: MACHINE ENGINEERING CORPORATION - PSG - PSG2812B
  • 0 likes
  • 0 comments
  • 0 repins
DE: WD Bearings - Four-Point Contact Ball Bearings - Angular Contact Ball Bearings - WD BEARINGS 6212BI
EN: WD Bearings - Four-Point Contact Ball Bearings - Angular Contact Ball Bearings - WD BEARINGS 6212BI
ZH: WD Bearings - Four-Point Contact Ball Bearings - 角接触球轴承 - WD BEARINGS 6212BI
  • 0 likes
  • 0 comments
  • 0 repins
DE: PHD - KG - KG Impact Sensor - KG1SK
EN: PHD - KG - KG Impact Sensor - KG1SK
ES: PHD - KG - KG Impact Sensor - KG1SK
  • 0 likes
  • 0 comments
  • 0 repins
DE: IMS UNIVERSAL Befestigungselemente - C08.01 - Käfigmutter - IMS 1705016AKAFIGMUTTER M6 1,2 - 1,6 MM EDELSTAHL-KAFIG (1.4301)(1.2)
EN: IMS UNIVERSAL Befestigungselemente - C08.01 - Cage nut - IMS 1705016AKAFIGMUTTER M6 1,2 - 1,6 MM EDELSTAHL-KAFIG (1.4301)(1.2)
  • 0 likes
  • 0 comments
  • 0 repins
VQD11 - VQD1121-5L-M5-Q
  • 0 likes
  • 0 comments
  • 0 repins
DE: RK Rose + Krieger - Pneumatik - Anschluss - Zubehör - 4010415#
EN: RK Rose + Krieger - Pneumatic - connection - accessories - 4010415#
  • 0 likes
  • 0 comments
  • 0 repins
EN: SKF - SNLN 30 - SNLN 30 plummer block housings for bearings on an adapter sleeve - SNLN 3036 + 23036-2CS5K/VT143 + H 3036 E
  • 0 likes
  • 0 comments
  • 0 repins
DE: Rossi - R I 63-360 - Riduttori R I 63-360 - RI 180UP2A2.24B3
EN: Rossi - R I 63-360 - Gear reducers R I 63-360 - RI 180UP2A2.24B3
IT: Rossi - R I 63-360 - Riduttori R I 63-360 - RI 180UP2A2.24B3
FR: Rossi - R I 63-360 - Riduttori R I 63-360 - RI 180UP2A2.24B3
ES: Rossi - R I 63-360 - Riduttori R I 63-360 - RI 180UP2A2.24B3
  • 0 likes
  • 0 comments
  • 0 repins
DE: ABB Automation - CoriolisMaster FCH430 - Coriolis Masse-Durchflussmesser - FCH430.Y0.Y0.050E1.T1.H2.A.1.D1.G0.A (PR4)
EN: ABB Automation - CoriolisMaster FCH430 - Coriolis Mass Flowmeter - FCH430.Y0.Y0.050E1.T1.H2.A.1.D1.G0.A (PR4)
  • 0 likes
  • 0 comments
  • 0 repins
EN: Accu Tech USA - MSA-A, MSA-LA, MSA-E, MSA-LE, MSA-S, MSA-LS Series - MSA Series - Heavy Load Type - MSA 25 E 2 SS FC +R -1180 -20/20 N II
  • 0 likes
  • 0 comments
  • 0 repins
DE: Festo - CPV10-Ventile - Zubehör für Ventilinseln - 553260 CPV10-M1H-2x3-GLS-Y-M7
EN: Festo - CPV10-Ventile - Accessories for valve terminals - 553260 CPV10-M1H-2x3-GLS-Y-M7
IT: Festo - CPV10-Ventile - Accessori per unità di valvole - 553260 CPV10-M1H-2x3-GLS-Y-M7
FR: Festo - CPV10-Ventile - Accessoires pour terminaux de distributeurs - 553260 CPV10-M1H-2x3-GLS-Y-M7
ES: Festo - CPV10-Ventile - Accesorios para terminales de válvulas - 553260 CPV10-M1H-2x3-GLS-Y-M7
PT: Festo - CPV10-Ventile - Acessórios para terminais de válvulas - 553260 CPV10-M1H-2x3-GLS-Y-M7
SK: Festo - CPV10-Ventile - Príslušenstvo pre ventilové terminály - 553260 CPV10-M1H-2x3-GLS-Y-M7
HU: Festo - CPV10-Ventile - Tartozékok szelepszigetekhez - 553260 CPV10-M1H-2x3-GLS-Y-M7
SL: Festo - CPV10-Ventile - Pribor za ventilske otoke - 553260 CPV10-M1H-2x3-GLS-Y-M7
RU: Festo - CPV10-Ventile - Принадлежности для пневмоостровов - 553260 CPV10-M1H-2x3-GLS-Y-M7
JA: Festo - CPV10-Ventile - バルブターミナル用アクセサリ - 553260 CPV10-M1H-2x3-GLS-Y-M7
KO: Festo - CPV10-Ventile - 밸브터미널용 액세서리 - 553260 CPV10-M1H-2x3-GLS-Y-M7
ZH: Festo - CPV10-Ventile - 阀岛附件 - 553260 CPV10-M1H-2x3-GLS-Y-M7
PL: Festo - CPV10-Ventile - Osprzęt do wysp zaworowych - 553260 CPV10-M1H-2x3-GLS-Y-M7
TR: Festo - CPV10-Ventile - Valf adaları için aksesuarlar - 553260 CPV10-M1H-2x3-GLS-Y-M7
  • 0 likes
  • 0 comments
  • 0 repins
My 3D Part Of The Day: EPFTU6 #CAD #Engineering #misumi @misumi
  • 0 likes
  • 0 comments
  • 0 repins
My 3D Part Of The Day: EPFTU6 #CAD #Engineering #misumi @misumi
  • 0 likes
  • 0 comments
  • 0 repins
My 3D Part Of The Day: 6ED1052... #CAD #Engineering #stone @stone
  • 0 likes
  • 0 comments
  • 0 repins
My 3D Part Of The Day: 2333 #CAD #Engineering #8020 @8020
  • 0 likes
  • 0 comments
  • 0 repins
My 3D Part Of The Day: Cone 50x50 #CAD #Engineering #filter_and_search_assistants @filter_and_search_assistants
  • 1 like
  • 2 comments
  • 0 repins
My 3D Part Of The Day: REXROTH... #CAD #Engineering #bosch_rexroth @bosch_rexroth
  • 0 likes
  • 0 comments
  • 0 repins
My 3D Part Of The Day: T100IC4... #CAD #Engineering #motovario @motovario
  • 0 likes
  • 0 comments
  • 0 repins
My 3D Part Of The Day: Anchor_... #CAD #Engineering #schiedel @schiedel
  • 0 likes
  • 0 comments
  • 0 repins
My 3D Part Of The Day: G6-35B #CAD #Engineering #a4hydrauliek @a4hydrauliek