powered by CADENAS

PDF Catalog Options

Social Share

Search PDF Catalogs

Archives

PDF Catalog Info

RK Rose+Krieger - ITAS inside clamping joint sleeves - (EN)

957 views

ITAS inside clamping joint sleeves - Connecting with even more flexibility

 

Sleeves with adjustable joints make for maximum construction freedom. With immediate effect, three new joint sleeves have been added to the catalogue range for the RK system for industrial stairs and working platforms (ITAS).

 

Your added value:
Straightforward – Maximum construction freedom
Quick – 3 ready-to-install variants available
Compatible – Free combination options with all ITAS elements and 40x3 aluminium tubing
Flexible – 180° adjustment range
Stable – Locking function with tooth lock washer with 15° pitch, tooth lock washer removable for continuously variable adjustment

0 comments