powered by CADENAS

Categories

  • 0 likes
  • 0 comments
  • 0 repins
Neelkamal Alloys LLP round bars are one of the best Stainless Steel Round Bar Manufacturers in India, Duplex Steel Round Bar Manufacturers in India and Copper Sheet Manufacturer in India in the market, known for their high tensile strength and good quality. Neelkamal ensures the creation of high-quality round bars using cutting-edge technology and a rigorous quality control system. Because of their superior mechanical qualities and ease of engineering, these bars have found widespread use in construction, automotive, and industrial applications. Mail: exports@nkalloys.com Website: https://nkalloys.com Product Source:Stainless Steel Round Bar Manufacturers in India You may also like: Monel Round Bar Manufacturers in India and Copper Rod Manufacturers in India
  • 0 likes
  • 0 comments
  • 0 repins
Rebolt Alloys is one of the most famous Stainless Steel Fasteners Manufacturers in India and SS Fasteners Manufacturers in Mumbai. Our backward integration technique enables us to manufacture fasteners that meet our clients' high standards. Our stringent quality standards ensure that all results are correct. In a same spirit, we take the lead as fasteners manufacturers in Pune and fasteners suppliers in Kuwait.
  • 4 likes
  • 0 comments
  • 3 repins
EN: Motovario - NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve - NMRV 030 - 5 120x9
IT: Motovario - NMRV - Motoriduttore a vite senza fine con predisposizione per attacco motore PAM e manicotto - NMRV 030 - 5 120x9
  • 4 likes
  • 0 comments
  • 0 repins
Capo Cino onto APPs 4 Engineering January 18, 2014
  • 0 likes
  • 0 comments
  • 0 repins
EN: Parker - ERMETO DIN-fittings
DE: Parker - ERMETO DIN-Verschraubungen
  • 3 likes
  • 0 comments
  • 0 repins
EN: Motovario - NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve - NMRV 050 - 5 160x14
IT: Motovario - NMRV - Motoriduttore a vite senza fine con predisposizione per attacco motore PAM e manicotto - NMRV 050 - 5 160x14
  • 2 likes
  • 0 comments
  • 0 repins
EN: Wuerth - ISO 7380-2 - Button head screws - Part 2: Hexagon socket button head screws with collar
DE: Würth - ISO 7380-2 - Schrauben mit abgeflachtem Halbrundkopf - Teil 2: Schrauben mit abgeflachtem Halbrundkopf mit Innensechskant und Bund
IT: Wuerth - ISO 7380-2 - Viti a testa bombata - Parte 2: viti a testa bombata esagonale con collare
FR: Wuerth - ISO 7380-2 - Button head screws - Part 2: Hexagon socket button head screws with collar
ES: Wuerth - ISO 7380-2 - Tornillos con cabeza semiredonda aplanada - Parte 2: Tornillos con cabeza semiredonda aplanada con hexágono interior y collar
CS: Wuerth - ISO 7380-2 - Button head screws - Part 2: Hexagon socket button head screws with collar
  • 4 likes
  • 0 comments
  • 0 repins
EN: ISB Bearings
IT: ISB Bearings
  • 0 likes
  • 0 comments
  • 0 repins
Hans Metal India is an enormous Stainless Steel Round Bar Manufacturer in India.They are widely used in the construction, equipment, automotive, and aerospace industries, where their high strength and machinability make them suitable for manufacturing shafts, fasteners, and precision components. a top supplier Stainless Steel Sheet Manufacturers in India and Round Bar Suppliers in UAE. Contact us at hansmetalindia.com. Email address: hansmetalindia@gmail.com. Product Source: SS Round Bar Manufacturer in India and Copper Sheet Manufacturers in India Also, visit:Round Bar Manufacturer in Mumbai and Round Bar suppliers in Saudi Arabia
  • 2 likes
  • 0 comments
  • 1 repin
EN: DE-STA-CO - 201-U, 202-U, 207-U, 210-U, 247-U, 267-U - standard vertical clamps
DE: DE-STA-CO - 201-U, 202-U, 207-U, 210-U, 247-U, 267-U - Standard-Vertikalspanner
FR: DE-STA-CO - 201-U, 202-U, 207-U, 210-U, 247-U, 267-U - sauterelles verticales standard
  • 0 likes
  • 0 comments
  • 0 repins
Hans Metal India is an enormous Stainless Steel Round Bar Manufacturer in India.They are widely used in the construction, equipment, automotive, and aerospace industries, where their high strength and machinability make them suitable for manufacturing shafts, fasteners, and precision components. a top supplier Stainless Steel Sheet Manufacturer in India and Round Bar Suppliers in UAE. Contact us at hansmetalindia.com. Email address: hansmetalindia@gmail.com. Product Source: SS Round Bar Manufacturer in India and Copper Sheet Manufacturers in India Also, visit:Round Bar Manufacturer in Mumbai and Round Bar suppliers in Saudi Arabia
  • 1 like
  • 0 comments
  • 0 repins
EN: Hiwin (USA) - FSH Type - Rolled Ballscrew - General Type of Rolled Ballscrews - 20-20S2-1-FSH-ROLLED-BALLSCREW
  • 0 likes
  • 0 comments
  • 0 repins
en: MS1 SERVO MOTOR
曾伟 曾 onto 3D CAD MODELS @ 曾伟 曾 November 9, 2022
  • 1 like
  • 0 comments
  • 2 repins
EN: Hapman - Bulk Bag Unloader - BBU - HTE-CSECS2612IVRC1
  • 0 likes
  • 0 comments
  • 0 repins
EN: engel - DIN 3404 Stahl M1 - Flat grease nipple
DE: engel - DIN 3404 Stahl M1 - Flachschmiernippel
  • 2 likes
  • 0 comments
  • 0 repins
EN: SKF Linear Motion - LBBR - Linear Ball Bearings - with Raceway Plates
DE: SKF Linear Motion - LBBR - Linearkugellager - mit Laufbahnplatten
FR: SKF Linear Motion - LBBR - Roulements a billes linéaires - avec plaques de piste
ES: Movimiento lineal SKF - LBBR - Rodamientos lineales de bolas - con placas de camino de rodadura
PT: SKF Linear Motion - LBBR - Rolamentos de esferas lineares - com placas de pista
ZH: SKF直线运动产品 - LBBR - 直线球轴承 - 滚道板
Maša Špan onto 3D CAD MODELS @ Maša Špan September 30, 2014
  • 1 like
  • 0 comments
  • 0 repins
de: DIN 3016-1 Verzinkt - Rohr- und Halterungsschelle Multifix Stahl/EPDM
es: DIN 3016-1 Zinc plated - Pipe and fastening clamp Multifix steel/EPDM
fr: DIN 3016-1 Zinc plated - Pipe and fastening clamp Multifix steel/EPDM
en: DIN 3016-1 Zinc plated - Pipe and fastening clamp Multifix steel/EPDM
cs: DIN 3016-1 Zinc plated - Pipe and fastening clamp Multifix steel/EPDM
it: DIN 3016-1 Zinc plated - Pipe and fastening clamp Multifix steel/EPDM
  • 1 like
  • 0 comments
  • 0 repins
en: SE and SNL plummer block housings for bearings with a cylindrical bore, with standard seals - Split plummer block housings - SE and SNL 2, 3, 5 and 6 series
wu mengchun onto 3D CAD MODELS @ wu mengchun November 12, 2018
  • 0 likes
  • 0 comments
  • 0 repins
Hans Metal India is an enormous Stainless Steel Round Bar Manufacturer in India.They are widely used in the construction, equipment, automotive, and aerospace industries, where their high strength and machinability make them suitable for manufacturing shafts, fasteners, and precision components. a top supplier Stainless Steel Sheet Manufacturers in India and Round Bar Suppliers in UAE. Contact us at hansmetalindia.com. Email address: hansmetalindia@gmail.com. Product Source: SS Round Bar Manufacturer in India and Copper Sheet Manufacturers in India Also, visit:Round Bar Manufacturer in Mumbai and Round Bar suppliers in Saudi Arabia
  • 0 likes
  • 0 comments
  • 0 repins
EN: Baldor Dodge Reliance - Tigear-2 Speed Reducers - Tigear 2 - 20Q05L56_
  • 2 likes
  • 0 comments
  • 0 repins
EN: ISB Bearings - SN 500 - Bearing housings - SN 513
IT: ISB Bearings - SN 500 - Supporti ritti in due meta - SN 513
thr cr onto 3D CAD MODELS @ thr cr April 14, 2015
  • 0 likes
  • 0 comments
  • 0 repins
EN: SMC Corporation - SMC Corporation
JA: SMC株式会社 - SMC株式会社
ZH: SMC Corporation - SMC Corporation
KO: SMC Corporation - SMC Corporation
DE: SMC (JP) - SMC (JP)
IT: SMC (JP) - SMC (JP)
FR: SMC (JP) - SMC (JP)
ES: SMC (JP) - SMC (JP)
PT: SMC (JP) - SMC (JP)
RU: SMC (JP) - SMC (JP)
형근 최 onto 3D CAD MODELS @ 형근 최 November 10, 2017
  • 4 likes
  • 0 comments
  • 0 repins
EN: THK CO.,LTD. - THK CO.,LTD.
JA: THK株式会社 - THK株式会社
DE: THK - THK
KO: THK - THK
ZH: THK - THK
Andre D onto 3D CAD MODELS @ Andre D January 4, 2018
  • 0 likes
  • 0 comments
  • 0 repins
EN: HARTING - Industrial Connectors Han®
DE: HARTING - Industrie-Steckverbinder Han®
  • 0 likes
  • 0 comments
  • 0 repins
en: THS-40 200 STROKE
  • 0 likes
  • 0 comments
  • 0 repins
EN: WAGO - 2060-452/998-404 - SMD terminal block with push-buttons in tape-and-reel packing 2-pole Pin spacing 4 mm / 0.157 in - 2060-452/998-404
DE: WAGO - 2060-452/998-404 - SMD-Leiterplattenklemme mit Betätigungsdrückern im Gurt 2-polig Rastermaß 4 mm / 0.157 in - 2060-452/998-404
FR: WAGO - 2060-452/998-404 - Bornes CMS pour circuits imprimés avec poussoirs en bande 2 pôles Pas 4 mm / 0.157 in - 2060-452/998-404
IT: WAGO - 2060-452/998-404 - SMD terminal block with push-buttons in tape-and-reel packing 2-pole Pin spacing 4 mm / 0.157 in - 2060-452/998-404
ES: WAGO - 2060-452/998-404 - SMD terminal block with push-buttons in tape-and-reel packing 2-pole Pin spacing 4 mm / 0.157 in - 2060-452/998-404
afg 786 onto 3D CAD MODELS @ afg 786 April 15, 2015
  • 1 like
  • 0 comments
  • 1 repin
EN: Motovario - NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve - NMRV 110 - 7.5 250x28
IT: Motovario - NMRV - Motoriduttore a vite senza fine con predisposizione per attacco motore PAM e manicotto - NMRV 110 - 7.5 250x28
  • 2 likes
  • 1 comment
  • 0 repins
EN: ABB - ACS880-01-575V Wall-mounted Single Drives - ACS880-01 5-250 Hp
lim ben onto 3D CAD MODELS @ lim ben October 24, 2016
  • 1 like
  • 0 comments
  • 0 repins
EN: Wuerth - DIN 7985 (ISO 7045) - A4 - Cross recessed raised cheese head screws
DE: Würth - DIN 7985 (ISO 7045) - A4 - Linsenschrauben mit Kreuzschlitz
IT: Wuerth - DIN 7985 (ISO 7045) - A4 - Vite a testa cilindrica con calotta e intaglio croce
FR: Wuerth - DIN 7985 (ISO 7045) - A4 - Vis à tête cylindrique bombée avec emperinte cruciforme
ES: Wuerth - DIN 7985 (ISO 7045) - A4 - Tornillos cabeza alomada, philips
CS: Wuerth - DIN 7985 (ISO 7045) - A4 - Šrouby s čočkovitou hlavou s křížovou drážkou
Heist onto 3D CAD MODELS @ Heist August 19, 2016
  • 0 likes
  • 0 comments
  • 0 repins
de: DIN EN ISO 4762 - Zylinderschraube, 8.8 VZ
es: DIN EN ISO 4762 - Tornillo cilíndrico, 8.8 VZ
fr: DIN EN ISO 4762 - Vis cylindrique , 8.8 VZ
en: DIN EN ISO 4762 - Hexagon socket head cap screw, 8.8 VZ
  • 0 likes
  • 0 comments
  • 0 repins
EN: AKO Armaturen - VMC (T) [DIN 32676 row A] - Air operated Pinch Valves with tri clamp connection
DE: AKO Armaturen - VMC (T) [DIN 32676 Reihe A] - Pneumatische Quetschventile Klemmstutzenausführung
IT: AKO Armaturen - VMC (T) [DIN 32676 Serie A] - Valvole a manicotto pneumatiche esecuzione raccordi clamp
FR: AKO Armaturen - VMC (T) [DIN 32676 Série A] - Vanne à manchon pneumatique exécution raccords clamp
ES: AKO Armaturen - VMC (T) [DIN 32676 Serie A] - Válvulas de manguito neumáticas version con conexión clamp
PT: AKO Armaturen - VMC (T) [DIN 32676 Série A] - Válvulas pneumáticas de manga flexível versão com junta Tri-Clamp
CS: AKO Armaturen - VMC (T) [DIN 32676 row A] - Pneumatické hadicové ventily Provedení koncovky svorky
NL: AKO Armaturen - VMC (T) [DIN 32676 row A] - Luchtbediende slangafsluiters Tri-Clamp aansluiting
RU: AKO Armaturen - VMC (T) [DIN 32676 row A] - Пневмоуправляемые пережимные клапаны Исполнение с зажимным соединением
PL: AKO Armaturen - VMC (T) [DIN 32676 row A] - Pneumatyczne zawory zaciskowe Przyłącze Tri-Calmp
HU: AKO Armaturen - VMC (T) [DIN 32676 row A] - Pneumatikus fojtószelep Szorító csonkos kivitelezés
DA: AKO Armaturen - VMC (T) [DIN 32676 row A] - Pneumatiske slangeventiler Tri-Clamp tilslutning
JA: AKO Armaturen - VMC (T) [DIN 32676 row A] - 空圧 式ピンチバルブとともトライクランプ 継手
KO: AKO Armaturen - VMC (T) [DIN 32676 row A] - 에어 핀치 밸브_시리 트리 클램프 연결
ZH: AKO Armaturen - VMC (T) [DIN 32676 row A] - 气动夹管阀 卡箍连接
TR: AKO Armaturen - VMC (T) [DIN 32676 row A] - Pnömatik Pinç Vanaları Tutucu kıskaç
SV: AKO Armaturen - VMC (T) [DIN 32676 row A] - Pneumatiska slangventiler Utförande med klämrör
  • 0 likes
  • 0 comments
  • 0 repins
EN: Fabory - DIN 7504 K - Self-drilling screws with tapping screw thread, form K
DE: Fabory - DIN 7504 K - Bohrschrauben mit Blechschrauben-Gewinde, Form K
FR: Fabory - DIN 7504 K - Vis perceuses avec filetage de vis à tôle, forme K
NL: Fabory - DIN 7504 K - Zelfborende schroef met plaatschroefdraad, vorm K
  • 2 likes
  • 0 comments
  • 0 repins
EN: Sikla - Stabil D-3G - Stabil D-3G
DE: Sikla - Stabil D-3G - Stabil D-3G
IT: Sikla - Stabil D-3G - Stabil D-3G
FR: Sikla - Collier Stabil D-3G - Collier Stabil D-3G
ES: Sikla - Abrazadera Stabil D-3G - Abrazadera Stabil D-3G
PT: Sikla - Abraçadeira Stabil D-3G - Abraçadeira Stabil D-3G
PL: Sikla - Stabil D-3G - Stabil D-3G
  • 0 likes
  • 0 comments
  • 0 repins
de: ABB Installation Products
es: ABB Installation Products
fr: ABB Installation Products
en: ABB Installation Products
it: ABB Installation Products
  • 0 likes
  • 0 comments
  • 0 repins
EN: SCHUNK - Er-Spannzangenfutter SK 40 - DIN 69871 AD/B - SK - SCHUNK-0263393 ER Spannzangenfutter SK 40 D20 L1=70
DE: SCHUNK - Er-Spannzangenfutter SK 40 - DIN 69871 AD/B - SK - SCHUNK-0263393 ER Spannzangenfutter SK 40 D20 L1=70
FR: SCHUNK - Er-Spannzangenfutter SK 40 - DIN 69871 AD/B - SK - SCHUNK-0263393 ER Spannzangenfutter SK 40 D20 L1=70
  • 0 likes
  • 0 comments
  • 0 repins
de: KIPP
es: KIPP
zh: KIPP
fr: KIPP
en: KIPP
cs: KIPP
sv: KIPP
it: KIPP
nl: KIPP
pl: KIPP
  • 0 likes
  • 0 comments
  • 0 repins
EN: WAGO - 249-116 - SCREWLESS END STOP 6 MM / 0.236 IN WIDE CARRIER RAIL DIN 35
DE: WAGO - 249-116 - Schraubenlose Endklammer 6 mm breit TS 35
FR: WAGO - 249-116 - Butée d'arrêt sans vis largeur 6 mm - Rail TS 35
IT: WAGO - 249-116 - blocchetto terminale senza vite largo 6 mm per TS 35
ES: WAGO - 249-116 - Tope final sin tornillo 6 mm de ancho hasta carril DIN 35
  • 0 likes
  • 0 comments
  • 0 repins
EN: Wuerth - DIN 471 - A2 - Retaining rings for shafts - WUERTH 04890155 locking ring DIN 471 55x2 A2 BLK
DE: Würth - DIN 471 - A2 - Sicherungsringe für Wellen - WUERTH 04890155 Sicherungsring DIN 471 55x2 A2 BLK
IT: Wuerth - DIN 471 - A2 - Anello di sicurezza per alberi - WUERTH 04890155 anelli di sicurezza DIN 471 55x2 A2 BLK
FR: Wuerth - DIN 471 - A2 - Circlips extérieur pour arbres - WUERTH 04890155 bague de sécurité DIN 471 55x2 A2 BLK
ES: Wuerth - DIN 471 - A2 - Anillos de seguridad para husillos - WUERTH 04890155 Anillo de seguridad DIN 471 55x2 A2 BLK
CS: Wuerth - DIN 471 - A2 - Retaining rings for shafts - WUERTH 04890155 locking ring DIN 471 55x2 A2 BLK
  • 1 like
  • 0 comments
  • 0 repins
EN: Festo - Festo
DE: Festo - Festo
IT: Festo - Festo
FR: Festo - Festo
ES: Festo - Festo
PT: Festo - Festo
SK: Festo - Festo
HU: Festo - Festo
SL: Festo - Festo
RU: Festo - Festo
JA: Festo - Festo
KO: Festo - Festo
ZH: Festo - Festo
PL: Festo - Festo
TR: Festo - Festo
  • 0 likes
  • 0 comments
  • 0 repins
EN: Parker - FHS EO - SAE Split flange halves
DE: Parker - FHS EO - SAE Flanschhälften
  • 1 like
  • 0 comments
  • 0 repins
EN: Bordignon - ISO 10243 springs
IT: Bordignon - Molle ISO 10243
DE: Bordignon - Systemfedern nach ISO 10243
  • 0 likes
  • 0 comments
  • 0 repins
EN: Simrit - BABSL - Shaft seal - BABSL 140 160 10 329169
DE: Simrit - BABSL - Simmerring - BABSL 140 160 10 329169
  • 1 like
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 299 - Wire rope thimbles for non-metallic ropes (DIN 6899 BF), zinc plated blue - BN 299 1113968 wire rope thimble BF 6
DE: Bossard Catalog - BN 299 - Kauschen für Faserseile (DIN 6899 BF), verzinkt-blau - BN 299 1113968 Kausche BF 6
  • 0 likes
  • 0 comments
  • 0 repins
EN: Wuerth - W 1423 - Wüplast® - hexalobular socket countersunk screw - WUERTH 42374 16 4x16 - ST P3E
DE: Würth - W 1423 - Wüplast® - Senkkopfschraube Innen 6-rd - WUERTH 42374 16 4x16 - ST P3E
IT: Wuerth - W 1423 - Wüplast® - hexalobular socket countersunk screw - WUERTH 42374 16 4x16 - ST P3E
FR: Wuerth - W 1423 - Wüplast® - hexalobular socket countersunk screw - WUERTH 42374 16 4x16 - ST P3E
ES: Wuerth - W 1423 - Wüplast® - hexalobular socket countersunk screw - WUERTH 42374 16 4x16 - ST P3E
CS: Wuerth - W 1423 - Wüplast® - hexalobular socket countersunk screw - WUERTH 42374 16 4x16 - ST P3E
  • 0 likes
  • 0 comments
  • 0 repins
EN: Festo - DSR - Semi-rotary drive - 11912 DSR-32-180-P
DE: Festo - DSR - Schwenkantrieb - 11912 DSR-32-180-P
IT: Festo - DSR - Attuatore oscillante - 11912 DSR-32-180-P
FR: Festo - DSR - Vérin oscillant - 11912 DSR-32-180-P
ES: Festo - DSR - Actuador giratorio - 11912 DSR-32-180-P
PT: Festo - DSR - Atuador giratório - 11912 DSR-32-180-P
SK: Festo - DSR - výkyvný pohon - 11912 DSR-32-180-P
HU: Festo - DSR - Fordító hajtómű - 11912 DSR-32-180-P
SL: Festo - DSR - Zasučni pogon - 11912 DSR-32-180-P
RU: Festo - DSR - Неполноповоротный привод - 11912 DSR-32-180-P
JA: Festo - DSR - ロータリアクチュエータ - 11912 DSR-32-180-P
KO: Festo - DSR - 반-회전 드라이브 - 11912 DSR-32-180-P
ZH: Festo - DSR - 摆动驱动器 - 11912 DSR-32-180-P
PL: Festo - DSR - Napęd wahadłowy - 11912 DSR-32-180-P
TR: Festo - DSR - Yari döner tahrik birimi - 11912 DSR-32-180-P
  • 0 likes
  • 0 comments
  • 0 repins
de: ISO 3601 (DIN 3771) - O-Ring Zoll
es: ISO 3601 (DIN 3771) - O-Ring Zoll
fr: ISO 3601 (DIN 3771) - O-Ring Zoll
en: ISO 3601 (DIN 3771) - O-Ring Zoll
cs: ISO 3601 (DIN 3771) - O-Ring Zoll
it: ISO 3601 (DIN 3771) - O-Ring Zoll
  • 2 likes
  • 0 comments
  • 0 repins
DE: SFS Unimarket - DIN 3017-1 A - FN 1302 - rostfrei A2 - Schlauchschellen - Teil 1: Schellen mit Schneckentrieb; Form A - SFS FN 1302 360029 Schlauchschelle DIN 3017-1 rostfreier Stahl rostfrei A2 A20-32x13
峰 邱 onto 3D CAD MODELS @ 峰 邱 September 30, 2014
  • 0 likes
  • 0 comments
  • 0 repins
de: 6021 - Standard Ball Valve - Female/Female
es: 6021 - Standard Ball Valve - Female/Female
fr: 6021 - Standard Ball Valve - Female/Female
en: 6021 - Standard Ball Valve - Female/Female
it: 6021 - Standard Ball Valve - Female/Female
  • 0 likes
  • 0 comments
  • 0 repins
EN: Festo - DNC - Standard cylinder - 163470 DNC-100-125-PPV-A
DE: Festo - DNC - Normzylinder - 163470 DNC-100-125-PPV-A
IT: Festo - DNC - Cilindro a norma - 163470 DNC-100-125-PPV-A
FR: Festo - DNC - Vérin normalisé - 163470 DNC-100-125-PPV-A
ES: Festo - DNC - Cilindros normalizados - 163470 DNC-100-125-PPV-A
PT: Festo - DNC - Atuador normalizado - 163470 DNC-100-125-PPV-A
SK: Festo - DNC - normovaný valec - 163470 DNC-100-125-PPV-A
HU: Festo - DNC - Szabványos henger - 163470 DNC-100-125-PPV-A
SL: Festo - DNC - Standardni valj - 163470 DNC-100-125-PPV-A
RU: Festo - DNC - Стандартный цилиндр - 163470 DNC-100-125-PPV-A
JA: Festo - DNC - 規格シリンダ - 163470 DNC-100-125-PPV-A
KO: Festo - DNC - 표준 실린더 - 163470 DNC-100-125-PPV-A
ZH: Festo - DNC - 标准气缸 - 163470 DNC-100-125-PPV-A
PL: Festo - DNC - Siłownik znormalizowany - 163470 DNC-100-125-PPV-A
TR: Festo - DNC - Standart silindir - 163470 DNC-100-125-PPV-A
  • 1 like
  • 0 comments
  • 0 repins
EN: Motovario - NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve - NMRV 090 - 7.5 200x
IT: Motovario - NMRV - Motoriduttore a vite senza fine con predisposizione per attacco motore PAM e manicotto - NMRV 090 - 7.5 200x
Load more pins